Stop screws, Form B (K1200) (K1200.20635)

Stop screws, Form B (K1200) K1200.20635

Product Details:

Manufacturer part number: K1200.20635

Brand: KIPP

Price: 3.09

Delivery time: 4 Days


Technical Data:

D=thread: M6 mm

K: 3.8 mm

L=thread length: 35 mm

SR1: 15

SW: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1200.20635

Part Number
K1200.20635
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
K
(mm)
L=thread length
(mm)
SR1 SW
(mm)

3.09 €

1 4 Days M63.8351510

Loading...

  1. 1

Basic information

Main material Steel Material (mount surface / support surface) Steel Form B

This page is Stop screws, Form B (K1200), part number K1200.20635.
You can find the detail information about specifications and dimensions on part number K1200.20635.

Variation of this product

Part Number
K1200.20425
K1200.20435
K1200.20516
K1200.20640
K1200.20812
K1200.20816
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
K
(mm)
L=thread length
(mm)
SR1 SW
(mm)

3.01 €

1 4 Days M42.525107

3.09 €

1 4 Days M42.535107

3.01 €

1 4 Days M53.516128

3.09 €

1 4 Days M63.8401510

3.09 €

1 4 Days M85122013

3.09 €

1 4 Days M85162013

Tech Support