Stops adjustable with end position feedback (K0581) (K0581.080352)

Stops adjustable with end position feedback (K0581) K0581.080352

Product Details:

Manufacturer part number: K0581.080352

Brand: KIPP

Price: 115.33

Delivery time: 4 Days


Technical Data:

Size: 1

D=thread: M8 mm

SW: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0581.080352

Part Number
K0581.080352
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size D=thread
(mm)
SW
(mm)

115.33 €

1 4 Days 1M813

Loading...

  1. 1

Basic information

Main material Stainless steel Material (mount surface / support surface) Stainless steel B(mm) 25
D1(mm) 3 H=Height(mm) 35.2 H1(mm) 2

This page is Stops adjustable with end position feedback (K0581), part number K0581.080352.
You can find the detail information about specifications and dimensions on part number K0581.080352.

Variation of this product

Part Number
K0581.100352
K0581.120352
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size D=thread
(mm)
SW
(mm)

115.33 €

1 4 Days 2M1017

115.33 €

1 4 Days 3M1219

Tech Support