Ball lock pins (K1063) (K1063.621)

Ball lock pins (K1063) K1063.621

Product Details:

Manufacturer part number: K1063.621

Brand: KIPP

Price: 31.74

Delivery time: 4 Days


Technical Data:

D: 12 mm

D1=Pin diameter: 6 mm

D2: 25 mm

D3: 8 mm

D4: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1063.621

Part Number
K1063.621
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
M
(mm)
SW
(mm)
T max.
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

31.74 €

1 4 Days 126258-81322.21865.5192113.5M81010300.53

Loading...

  1. 1

Basic information

Main material Steel Temperature resistance(°C) ≤180

This page is Ball lock pins (K1063), part number K1063.621.
You can find the detail information about specifications and dimensions on part number K1063.621.

Variation of this product

Part Number
K1063.1024
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
M
(mm)
SW
(mm)
T max.
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

32.64 €

1 4 Days 161035113121734.42912721.523.516M12x1.51316501.59

Tech Support