Ball lock pins stainless steel (K0364) (K0364.2306045)

Ball lock pins stainless steel (K0364) K0364.2306045

Product Details:

Manufacturer part number: K0364.2306045

Brand: KIPP

Price: 20.93

Delivery time: 4 Days


Technical Data:

D: 25 mm

D1=Pin diameter: 6 mm

D2: 6.85 mm

D3: 14 mm

L=Length: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0364.2306045

Part Number
K0364.2306045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

20.93 €

1 4 Days 2566.851445726.552622

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel

This page is Ball lock pins stainless steel (K0364), part number K0364.2306045.
You can find the detail information about specifications and dimensions on part number K0364.2306045.

Variation of this product

Part Number
K0364.2305025
K0364.2305030
K0364.2306010
K0364.2306050
K0364.2308020
K0364.2308025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

17.89 €

1 4 Days 2555.51425626.531515

18.14 €

1 4 Days 2555.51430626.536515

17.12 €

1 4 Days 2566.851410726.517622

21.40 €

1 4 Days 2566.851450726.557622

18.27 €

1 4 Days 2589.51420826.528838

18.62 €

1 4 Days 2589.51425826.533838

Tech Support