Ball lock pins stainless steel (K1063) (K1063.6211)

Ball lock pins stainless steel (K1063) K1063.6211

Product Details:

Manufacturer part number: K1063.6211

Brand: KIPP

Price: 44.42

Delivery time: 4 Days


Technical Data:

D: 12 mm

D1=Pin diameter: 6 mm

D2: 23 mm

D3: 8 mm

D5: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1063.6211

Part Number
K1063.6211
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D5
(mm)
D6
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
M
(mm)
SW
(mm)
T max.
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

44.42 €

1 4 Days 12623881325.81865.5192113.5M81010300.53

Loading...

  1. 1

Basic information

Main material Stainless steel Temperature resistance(°C) ≤180

This page is Ball lock pins stainless steel (K1063), part number K1063.6211.
You can find the detail information about specifications and dimensions on part number K1063.6211.

Variation of this product

Part Number
K1063.10241
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D5
(mm)
D6
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
M
(mm)
SW
(mm)
T max.
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

47.16 €

1 4 Days 16103212121739.42912721.523.516M12x1.51316501.59

Tech Support