Ball lock pins stainless steel with headend lock (K1415) (K1415.002605100)

Ball lock pins stainless steel with headend lock (K1415) K1415.002605100

Product Details:

Manufacturer part number: K1415.002605100

Brand: KIPP

Price: 24.71

Delivery time: 4 Days


Technical Data:

B: 17.6 mm

D: 26.4 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm

D3: 13.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1415.002605100

Part Number
K1415.002605100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D5=Ball diameter
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

24.71 €

1 4 Days 17.626.455.513.21.53972520.2100510

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 Surface finish body bright
Component material Thermoplastic Component colour black

This page is Ball lock pins stainless steel with headend lock (K1415), part number K1415.002605100.
You can find the detail information about specifications and dimensions on part number K1415.002605100.

Variation of this product

Part Number
K1415.002605050
K1415.002605150
K1415.002606050
K1415.002606100
K1415.002606150
K1415.003308100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D5=Ball diameter
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

23.98 €

1 4 Days 17.626.455.513.21.53472520.250510

24.89 €

1 4 Days 17.626.455.513.21.531472520.2150510

24.46 €

1 4 Days 17.626.466.8513.223472520.250614

25.21 €

1 4 Days 17.626.466.8513.223972520.2100614

25.45 €

1 4 Days 17.626.466.8513.2231472520.2150614

26.16 €

1 4 Days 2333.289.517.333.596.53326.1100826

Tech Support