Ball lock pins stainless steel with high shear strength, Form A (K0790)

Ball lock pins stainless steel with high shear strength, Form A (K0790)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· Stainless steel 1.4305, 1.4542, 1.4125, 1.4310

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0790.011205010
K0790.011205015
K0790.011205020
K0790.011205025
K0790.011205030
K0790.011206010
K0790.011206015
K0790.011206020
K0790.011206025
K0790.011206030
K0790.011206035
K0790.011206040
K0790.011206045
K0790.011206050
K0790.011508020
K0790.011508025
K0790.011508030
K0790.011508035
K0790.011508040
K0790.011508045
K0790.011508050
K0790.011510020
K0790.011510025
K0790.011510030
K0790.011510035
K0790.011510040
K0790.011510045
K0790.011510050
K0790.011510060
K0790.012112025
K0790.012112030
K0790.012112035
K0790.012112040
K0790.012112045
K0790.012112050
K0790.012112060
K0790.012112070
K0790.012112080
K0790.012116030
K0790.012116035
K0790.012116040
K0790.012116045
K0790.012116050
K0790.012116060
K0790.012116070
K0790.012116080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

15.99 €

1 4 Days 11.555.510105.92515.911524

15.99 €

1 4 Days 11.555.510155.92520.911524

15.99 €

1 4 Days 11.555.510205.92525.911524

15.99 €

1 4 Days 11.555.510255.92530.911524

16.95 €

1 4 Days 11.555.510305.92535.911524

16.24 €

1 4 Days 11.566.8510106.82516.811635

16.24 €

1 4 Days 11.566.8510156.82521.811635

16.24 €

1 4 Days 11.566.8510206.82526.811635

16.24 €

1 4 Days 11.566.8510256.82531.811635

18.02 €

1 4 Days 11.566.8510306.82536.811635

18.02 €

1 4 Days 11.566.8510356.82541.811635

18.02 €

1 4 Days 11.566.8510406.82546.811635

18.02 €

1 4 Days 11.566.8510456.82551.811635

18.02 €

1 4 Days 11.566.8510506.82556.811635

17.40 €

1 4 Days 15.589.513.5207.83327.815863

17.40 €

1 4 Days 15.589.513.5257.83332.815863

19.50 €

1 4 Days 15.589.513.5307.83337.815863

19.50 €

1 4 Days 15.589.513.5357.83342.815863

19.50 €

1 4 Days 15.589.513.5407.83347.815863

19.50 €

1 4 Days 15.589.513.5457.83352.815863

19.50 €

1 4 Days 15.589.513.5507.83357.815863

26.60 €

1 4 Days 15.5101213.5208.93328.91510100

26.60 €

1 4 Days 15.5101213.5258.93333.91510100

27.78 €

1 4 Days 15.5101213.5308.93338.91510100

27.78 €

1 4 Days 15.5101213.5358.93343.91510100

27.78 €

1 4 Days 15.5101213.5408.93348.91510100

27.78 €

1 4 Days 15.5101213.5458.93353.91510100

27.78 €

1 4 Days 15.5101213.5508.93358.91510100

29.42 €

1 4 Days 15.5101213.5608.93368.91510100

27.08 €

1 4 Days 221214.520259.939.534.92112144

28.23 €

1 4 Days 221214.520309.939.539.92112144

28.23 €

1 4 Days 221214.520359.939.544.92112144

28.23 €

1 4 Days 221214.520409.939.549.92112144

28.23 €

1 4 Days 221214.520459.939.554.92112144

28.23 €

1 4 Days 221214.520509.939.559.92112144

29.76 €

1 4 Days 221214.520609.939.569.92112144

29.76 €

1 4 Days 221214.520709.939.579.92112144

31.11 €

1 4 Days 221214.520809.939.589.92112144

48.28 €

1 4 Days 221619203013.139.543.12116257

48.28 €

1 4 Days 221619203513.139.548.12116257

48.28 €

1 4 Days 221619204013.139.553.12116257

48.28 €

1 4 Days 221619204513.139.558.12116257

48.42 €

1 4 Days 221619205013.139.563.12116257

52.14 €

1 4 Days 221619206013.139.573.12116257

52.14 €

1 4 Days 221619207013.139.583.12116257

55.19 €

1 4 Days 221619208013.139.593.12116257

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4542 Component material Stainless steel
Form A Form-Type With recessed grip

Tech Support