Ball lock pins stainless steel with high shear strength, Form B (K0790) (K0790.111205015)

Ball lock pins stainless steel with high shear strength, Form B (K0790) K0790.111205015

Product Details:

Manufacturer part number: K0790.111205015

Brand: KIPP

Price: 16.68

Delivery time: 4 Days


Technical Data:

D: 11.5 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm

D3: 10 mm

D4: 18.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0790.111205015

Part Number
K0790.111205015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

16.68 €

1 4 Days 11.555.51018.3155.92534.616.620.911524

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4542 Component material Stainless steel
Form B Form-Type With recessed grip and ring

This page is Ball lock pins stainless steel with high shear strength, Form B (K0790), part number K0790.111205015.
You can find the detail information about specifications and dimensions on part number K0790.111205015.

Variation of this product

Part Number
K0790.111205010
K0790.111205020
K0790.111205025
K0790.111205030
K0790.111206010
K0790.111206015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

16.68 €

1 4 Days 11.555.51018.3105.92534.616.615.911524

16.68 €

1 4 Days 11.555.51018.3205.92534.616.625.911524

16.68 €

1 4 Days 11.555.51018.3255.92534.616.630.911524

17.64 €

1 4 Days 11.555.51018.3305.92534.616.635.911524

16.95 €

1 4 Days 11.566.851018.3106.82534.616.616.811635

16.95 €

1 4 Days 11.566.851018.3156.82534.616.621.811635

Tech Support