Ball lock pins stainless steel, Form A (K0790)

Ball lock pins stainless steel, Form A (K0790)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· Self-locking

· High shear strength

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0790.001205010
K0790.001205015
K0790.001205020
K0790.001205025
K0790.001205030
K0790.001206010
K0790.001206015
K0790.001206020
K0790.001206025
K0790.001206030
K0790.001206035
K0790.001206040
K0790.001206045
K0790.001206050
K0790.001508020
K0790.001508025
K0790.001508030
K0790.001508035
K0790.001508040
K0790.001508045
K0790.001508050
K0790.001510020
K0790.001510025
K0790.001510030
K0790.001510035
K0790.001510040
K0790.001510045
K0790.001510050
K0790.001510060
K0790.002112025
K0790.002112030
K0790.002112035
K0790.002112040
K0790.002112045
K0790.002112050
K0790.002112060
K0790.002112070
K0790.002112080
K0790.002116030
K0790.002116035
K0790.002116040
K0790.002116045
K0790.002116050
K0790.002116060
K0790.002116070
K0790.002116080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

12.72 €

1 4 Days 11.555.510105.92515.911515

12.72 €

1 4 Days 11.555.510155.92520.911515

12.72 €

1 4 Days 11.555.510205.92525.911515

12.72 €

1 4 Days 11.555.510255.92530.911515

13.37 €

1 4 Days 11.555.510305.92535.911515

12.81 €

1 4 Days 11.566.8510106.82516.811622

12.81 €

1 4 Days 11.566.8510156.82521.811622

12.81 €

1 4 Days 11.566.8510206.82526.811622

12.81 €

1 4 Days 11.566.8510256.82531.811622

14.19 €

1 4 Days 11.566.8510306.82536.811622

14.19 €

1 4 Days 11.566.8510356.82541.811622

14.19 €

1 4 Days 11.566.8510406.82546.811622

14.19 €

1 4 Days 11.566.8510456.82551.811622

14.19 €

1 4 Days 11.566.8510506.82556.811622

13.67 €

1 4 Days 15.589.513.5207.83327.815838

13.67 €

1 4 Days 15.589.513.5257.83332.815838

15.28 €

1 4 Days 15.589.513.5307.83337.815838

15.28 €

1 4 Days 15.589.513.5357.83342.815838

15.28 €

1 4 Days 15.589.513.5407.83347.815838

15.28 €

1 4 Days 15.589.513.5457.83352.815838

15.28 €

1 4 Days 15.589.513.5507.83357.815838

20.90 €

1 4 Days 15.5101213.5208.93328.9151060

20.90 €

1 4 Days 15.5101213.5258.93333.9151060

21.99 €

1 4 Days 15.5101213.5308.93338.9151060

21.99 €

1 4 Days 15.5101213.5358.93343.9151060

21.99 €

1 4 Days 15.5101213.5408.93348.9151060

21.99 €

1 4 Days 15.5101213.5458.93353.9151060

21.99 €

1 4 Days 15.5101213.5508.93358.9151060

23.14 €

1 4 Days 15.5101213.5608.93368.9151060

21.46 €

1 4 Days 221214.520259.939.534.9211286

22.40 €

1 4 Days 221214.520309.939.539.9211286

22.40 €

1 4 Days 221214.520359.939.544.9211286

22.40 €

1 4 Days 221214.520409.939.549.9211286

22.40 €

1 4 Days 221214.520459.939.554.9211286

22.40 €

1 4 Days 221214.520509.939.559.9211286

23.45 €

1 4 Days 221214.520609.939.569.9211286

24.02 €

1 4 Days 221214.520709.939.579.9211286

24.02 €

1 4 Days 221214.520809.939.589.9211286

38.08 €

1 4 Days 221619203013.139.543.12116153

38.08 €

1 4 Days 221619203513.139.548.12116153

38.08 €

1 4 Days 221619204013.139.553.12116153

38.08 €

1 4 Days 221619204513.139.558.12116153

38.08 €

1 4 Days 221619205013.139.563.12116153

41.04 €

1 4 Days 221619206013.139.573.12116153

41.04 €

1 4 Days 221619207013.139.583.12116153

43.59 €

1 4 Days 221619208013.139.593.12116153

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel Form A
Form-Type With recessed grip

Tech Support