Ball lock pins stainless steel, Form B (K0790) (K0790.101205010)

Ball lock pins stainless steel, Form B (K0790) K0790.101205010

Product Details:

Manufacturer part number: K0790.101205010

Brand: KIPP

Price: 13.46

Delivery time: 4 Days


Technical Data:

D: 11.5 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm

D3: 10 mm

D4: 18.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0790.101205010

Part Number
K0790.101205010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

13.46 €

1 4 Days 11.555.51018.3105.92534.616.615.911515

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel Form B
Form-Type With recessed grip and ring

This page is Ball lock pins stainless steel, Form B (K0790), part number K0790.101205010.
You can find the detail information about specifications and dimensions on part number K0790.101205010.

Variation of this product

Part Number
K0790.101205015
K0790.101205020
K0790.101205025
K0790.101205030
K0790.101206010
K0790.101206015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

13.46 €

1 4 Days 11.555.51018.3155.92534.616.620.911515

13.46 €

1 4 Days 11.555.51018.3205.92534.616.625.911515

13.46 €

1 4 Days 11.555.51018.3255.92534.616.630.911515

14.11 €

1 4 Days 11.555.51018.3305.92534.616.635.911515

13.55 €

1 4 Days 11.566.851018.3106.82534.616.616.811622

13.55 €

1 4 Days 11.566.851018.3156.82534.616.621.811622

Tech Support