Ball lock pins stainless steel, with head-end lock, Form A (K1414)

Ball lock pins stainless steel, with head-end lock, Form A (K1414)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1414.001205050
K1414.001205100
K1414.001205150
K1414.001206050
K1414.001206100
K1414.001206150
K1414.001508100
K1414.001508150
K1414.001508200
K1414.001510100
K1414.001510150
K1414.001510200
K1414.002112150
K1414.002112200
K1414.002112250
K1414.002116150
K1414.002116200
K1414.002116250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D5=Ball diameter
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

21.84 €

1 4 Days 11.555.5101.5347255011510

22.62 €

1 4 Days 11.555.5101.53972510011510

22.77 €

1 4 Days 11.555.5101.531472515011510

22.33 €

1 4 Days 11.566.85102347255011614

23.12 €

1 4 Days 11.566.851023972510011614

23.32 €

1 4 Days 11.566.8510231472515011614

24.06 €

1 4 Days 15.589.513.533.596.53310015826

24.51 €

1 4 Days 15.589.513.533.5146.53315015826

25.12 €

1 4 Days 15.589.513.533.5196.53320015826

24.84 €

1 4 Days 15.5101213.543.596.533100151040

25.67 €

1 4 Days 15.5101213.543.5146.533150151040

26.15 €

1 4 Days 15.5101213.543.5196.533200151040

28.59 €

1 4 Days 221214.5204.53.5146.539.5150211257

29.60 €

1 4 Days 221214.5204.53.5196.539.5200211257

30.19 €

1 4 Days 221214.5204.53.5246.539.5250211257

31.23 €

1 4 Days 221619206.5414639.51502116100

33.03 €

1 4 Days 221619206.5419639.52002116100

34.02 €

1 4 Days 221619206.5424639.52502116100

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 Surface finish body bright
Component material Stainless steel Form A Form-Type With recessed grip

Tech Support