Ball lock pins stainless steel, with head-end lock, Form B (K1414) (K1414.101205050)

Ball lock pins stainless steel, with head-end lock, Form B (K1414) K1414.101205050

Product Details:

Manufacturer part number: K1414.101205050

Brand: KIPP

Price: 22.55

Delivery time: 4 Days


Technical Data:

D: 11.5 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm

D3: 10 mm

D4: 18.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1414.101205050

Part Number
K1414.101205050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5=Ball diameter
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

22.55 €

1 4 Days 11.555.51018.31.53472534.616.65011510

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 Surface finish body bright
Component material Stainless steel Form B Form-Type With recessed grip and ring

This page is Ball lock pins stainless steel, with head-end lock, Form B (K1414), part number K1414.101205050.
You can find the detail information about specifications and dimensions on part number K1414.101205050.

Variation of this product

Part Number
K1414.101205100
K1414.101205150
K1414.101206050
K1414.101206100
K1414.101206150
K1414.101508100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5=Ball diameter
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

23.31 €

1 4 Days 11.555.51018.31.53972534.616.610011510

23.48 €

1 4 Days 11.555.51018.31.531472534.616.615011510

23.05 €

1 4 Days 11.566.851018.323472534.616.65011614

23.81 €

1 4 Days 11.566.851018.323972534.616.610011614

24.04 €

1 4 Days 11.566.851018.3231472534.616.615011614

24.76 €

1 4 Days 15.589.513.52433.596.53346.722.710015826

Tech Support