Ball lock pins with high shear strength (K0792)

Ball lock pins with high shear strength (K0792)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: chemical or foodstuff industries, aerospace industry

· Secure locking by simply pressing and releasing the push button

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0792.012605010
K0792.012605015
K0792.012605020
K0792.012605025
K0792.012605030
K0792.012606010
K0792.012606015
K0792.012606020
K0792.012606025
K0792.012606030
K0792.012606035
K0792.012606040
K0792.012606045
K0792.012606050
K0792.013308020
K0792.013308025
K0792.013308030
K0792.013308035
K0792.013308040
K0792.013308045
K0792.013308050
K0792.013310020
K0792.013310025
K0792.013310030
K0792.013310035
K0792.013310040
K0792.013310045
K0792.013310050
K0792.013310060
K0792.014612025
K0792.014612030
K0792.014612035
K0792.014612040
K0792.014612045
K0792.014612050
K0792.014612060
K0792.014612070
K0792.014612080
K0792.014616030
K0792.014616035
K0792.014616040
K0792.014616045
K0792.014616050
K0792.014616060
K0792.014616070
K0792.014616080
K0792.01842605010
K0792.01842605015
K0792.01842605020
K0792.01842605025
K0792.01842605030
K0792.01842606010
K0792.01842606015
K0792.01842606020
K0792.01842606025
K0792.01842606030
K0792.01842606035
K0792.01842606040
K0792.01842606045
K0792.01842606050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

19.56 €

1 4 Days black17.626.455.513.2105.92520.215.9524

19.56 €

1 4 Days black17.626.455.513.2155.92520.220.9524

19.56 €

1 4 Days black17.626.455.513.2205.92520.225.9524

19.56 €

1 4 Days black17.626.455.513.2255.92520.230.9524

20.69 €

1 4 Days black17.626.455.513.2305.92520.235.9524

19.56 €

1 4 Days black17.626.466.8513.2106.82520.216.8635

19.56 €

1 4 Days black17.626.466.8513.2156.82520.221.8635

19.56 €

1 4 Days black17.626.466.8513.2206.82520.226.8635

19.56 €

1 4 Days black17.626.466.8513.2256.82520.231.8635

20.69 €

1 4 Days black17.626.466.8513.2306.82520.236.8635

20.69 €

1 4 Days black17.626.466.8513.2356.82520.241.8635

20.69 €

1 4 Days black17.626.466.8513.2406.82520.246.8635

20.69 €

1 4 Days black17.626.466.8513.2456.82520.251.8635

20.69 €

1 4 Days black17.626.466.8513.2506.82520.256.8635

21.32 €

1 4 Days black2333.289.517.3207.83326.127.8863

21.32 €

1 4 Days black2333.289.517.3257.83326.132.8863

22.79 €

1 4 Days black2333.289.517.3307.83326.137.8863

22.79 €

1 4 Days black2333.289.517.3357.83326.142.8863

22.79 €

1 4 Days black2333.289.517.3407.83326.147.8863

22.79 €

1 4 Days black2333.289.517.3457.83326.152.8863

22.79 €

1 4 Days black2333.289.517.3507.83326.157.8863

33.07 €

1 4 Days black2333.2101217.3208.93326.128.910100

33.07 €

1 4 Days black2333.2101217.3258.93326.133.910100

34.83 €

1 4 Days black2333.2101217.3308.93326.138.910100

34.83 €

1 4 Days black2333.2101217.3358.93326.143.910100

34.83 €

1 4 Days black2333.2101217.3408.93326.148.910100

34.83 €

1 4 Days black2333.2101217.3458.93326.153.910100

34.83 €

1 4 Days black2333.2101217.3508.93326.158.910100

36.51 €

1 4 Days black2333.2101217.3608.93326.168.910100

33.70 €

1 4 Days black3345.91214.526.3259.939.531.334.912144

35.39 €

1 4 Days black3345.91214.526.3309.939.531.339.912144

35.39 €

1 4 Days black3345.91214.526.3359.939.531.344.912144

35.39 €

1 4 Days black3345.91214.526.3409.939.531.349.912144

35.39 €

1 4 Days black3345.91214.526.3459.939.531.354.912144

35.39 €

1 4 Days black3345.91214.526.3509.939.531.359.912144

37.10 €

1 4 Days black3345.91214.526.3609.939.531.369.912144

37.10 €

1 4 Days black3345.91214.526.3709.939.531.379.912144

38.78 €

1 4 Days black3345.91214.526.3809.939.531.389.912144

60.46 €

1 4 Days black3345.9161926.33013.139.531.343.116257

60.46 €

1 4 Days black3345.9161926.33513.139.531.348.116257

60.46 €

1 4 Days black3345.9161926.34013.139.531.353.116257

60.46 €

1 4 Days black3345.9161926.34513.139.531.358.116257

60.46 €

1 4 Days black3345.9161926.35013.139.531.363.116257

65.10 €

1 4 Days black3345.9161926.36013.139.531.373.116257

65.10 €

1 4 Days black3345.9161926.37013.139.531.383.116257

68.97 €

1 4 Days black3345.9161926.38013.139.531.393.116257

19.56 €

1 4 Days red RAL 302017.626.455.513.2105.92520.215.9524

19.56 €

1 4 Days red RAL 302017.626.455.513.2155.92520.220.9524

19.56 €

1 4 Days red RAL 302017.626.455.513.2205.92520.225.9524

19.56 €

1 4 Days red RAL 302017.626.455.513.2255.92520.230.9524

20.69 €

1 4 Days red RAL 302017.626.455.513.2305.92520.235.9524

19.56 €

1 4 Days red RAL 302017.626.466.8513.2106.82520.216.8635

19.56 €

1 4 Days red RAL 302017.626.466.8513.2156.82520.221.8635

19.56 €

1 4 Days red RAL 302017.626.466.8513.2206.82520.226.8635

19.56 €

1 4 Days red RAL 302017.626.466.8513.2256.82520.231.8635

20.69 €

1 4 Days red RAL 302017.626.466.8513.2306.82520.236.8635

20.69 €

1 4 Days red RAL 302017.626.466.8513.2356.82520.241.8635

20.69 €

1 4 Days red RAL 302017.626.466.8513.2406.82520.246.8635

20.69 €

1 4 Days red RAL 302017.626.466.8513.2456.82520.251.8635

20.69 €

1 4 Days red RAL 302017.626.466.8513.2506.82520.256.8635

Loading...

Basic information

Main material Stainless steel Steel code 1.4542 Component material Thermoplastic

Tech Support