Ball lock pins with L-grip (K0642) (K0642.14405060)

Ball lock pins with L-grip (K0642) K0642.14405060

Product Details:

Manufacturer part number: K0642.14405060

Brand: KIPP

Price: 29.16

Delivery time: 4 Days


Technical Data:

B: 46.7 mm

D1=Pin diameter: 5 mm

D2: 5.54 mm

D3: 11.9 mm

D4: 5.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0642.14405060

Part Number
K0642.14405060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

29.16 €

1 4 Days 46.755.5411.95.860630.719.366524.4

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Aluminium

This page is Ball lock pins with L-grip (K0642), part number K0642.14405060.
You can find the detail information about specifications and dimensions on part number K0642.14405060.

Variation of this product

Part Number
K0642.14405025
K0642.14405030
K0642.14405035
K0642.14405070
K0642.14406010
K0642.14406015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

25.22 €

1 4 Days 46.755.5411.95.825630.719.331524.4

25.79 €

1 4 Days 46.755.5411.95.830630.719.336524.4

25.79 €

1 4 Days 46.755.5411.95.835630.719.341524.4

29.16 €

1 4 Days 46.755.5411.95.870630.719.376524.4

23.17 €

1 4 Days 46.766.9911.95.810730.719.317635.64

23.17 €

1 4 Days 46.766.9911.95.815730.719.322635.64

Tech Support