Ball lock pins with L-grip (K0792) (K0792.102605015)

Ball lock pins with L-grip (K0792) K0792.102605015

Product Details:

Manufacturer part number: K0792.102605015

Brand: KIPP

Price: 15.78

Delivery time: 4 Days


Technical Data:

Component colour: black

B: 17.6 mm

D: 39.3 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0792.102605015

Part Number
K0792.102605015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

15.78 €

1 4 Days black17.639.355.513.226155.92519.220.9515

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Thermoplastic

This page is Ball lock pins with L-grip (K0792), part number K0792.102605015.
You can find the detail information about specifications and dimensions on part number K0792.102605015.

Variation of this product

Part Number
K0792.102605010
K0792.102605020
K0792.102605025
K0792.102605030
K0792.102606010
K0792.102606015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

15.78 €

1 4 Days black17.639.355.513.226105.92519.215.9515

15.78 €

1 4 Days black17.639.355.513.226205.92519.225.9515

15.78 €

1 4 Days black17.639.355.513.226255.92519.230.9515

16.73 €

1 4 Days black17.639.355.513.226305.92519.235.9515

15.87 €

1 4 Days black17.639.366.8513.226106.82519.216.8622

15.87 €

1 4 Days black17.639.366.8513.226156.82519.221.8622

Tech Support