Ball lock pins with L-grip (K0793)

Ball lock pins with L-grip (K0793)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0793.102605010
K0793.102605015
K0793.102605020
K0793.102605025
K0793.102605030
K0793.102606010
K0793.102606015
K0793.102606020
K0793.102606025
K0793.102606030
K0793.102606035
K0793.102606040
K0793.102606045
K0793.102606050
K0793.103508020
K0793.103508025
K0793.103508030
K0793.103508035
K0793.103508040
K0793.103508045
K0793.103508050
K0793.103510020
K0793.103510025
K0793.103510030
K0793.103510035
K0793.103510040
K0793.103510045
K0793.103510050
K0793.103510060
K0793.104712025
K0793.104712030
K0793.104712035
K0793.104712040
K0793.104712045
K0793.104712050
K0793.104712060
K0793.104712070
K0793.104712080
K0793.104716030
K0793.104716035
K0793.104716040
K0793.104716045
K0793.104716050
K0793.104716060
K0793.104716070
K0793.104716080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

17.16 €

1 4 Days 17.639.355.513.226105.92519.215.9515

17.16 €

1 4 Days 17.639.355.513.226155.92519.220.9515

17.16 €

1 4 Days 17.639.355.513.226205.92519.225.9515

17.16 €

1 4 Days 17.639.355.513.226255.92519.230.9515

18.33 €

1 4 Days 17.639.355.513.226305.92519.235.9515

17.30 €

1 4 Days 17.639.366.8513.226106.82519.216.8622

17.30 €

1 4 Days 17.639.366.8513.226156.82519.221.8622

17.30 €

1 4 Days 17.639.366.8513.226206.82519.226.8622

17.30 €

1 4 Days 17.639.366.8513.226256.82519.231.8622

18.33 €

1 4 Days 17.639.366.8513.226306.82519.236.8622

18.33 €

1 4 Days 17.639.366.8513.226356.82519.241.8622

18.33 €

1 4 Days 17.639.366.8513.226406.82519.246.8622

18.33 €

1 4 Days 17.639.366.8513.226456.82519.251.8622

18.33 €

1 4 Days 17.639.366.8513.226506.82519.256.8622

18.78 €

1 4 Days 2352.289.517.335.4207.83324.227.8838

18.78 €

1 4 Days 2352.289.517.335.4257.83324.232.8838

20.08 €

1 4 Days 2352.289.517.335.4307.83324.237.8838

20.08 €

1 4 Days 2352.289.517.335.4357.83324.242.8838

20.08 €

1 4 Days 2352.289.517.335.4407.83324.247.8838

20.08 €

1 4 Days 2352.289.517.335.4457.83324.252.8838

20.08 €

1 4 Days 2352.289.517.335.4507.83324.257.8838

27.95 €

1 4 Days 2352.2101217.335.4208.93324.228.91060

27.95 €

1 4 Days 2352.2101217.335.4258.93324.233.91060

29.26 €

1 4 Days 2352.2101217.335.4308.93324.238.91060

29.26 €

1 4 Days 2352.2101217.335.4358.93324.243.91060

29.26 €

1 4 Days 2352.2101217.335.4408.93324.248.91060

29.26 €

1 4 Days 2352.2101217.335.4458.93324.253.91060

29.26 €

1 4 Days 2352.2101217.335.4508.93324.258.91060

30.56 €

1 4 Days 2352.2101217.335.4608.93324.268.91060

28.37 €

1 4 Days 3370.21214.526.347259.939.528.434.91286

30.00 €

1 4 Days 3370.21214.526.347309.939.528.439.91286

30.00 €

1 4 Days 3370.21214.526.347359.939.528.444.91286

30.00 €

1 4 Days 3370.21214.526.347409.939.528.449.91286

30.00 €

1 4 Days 3370.21214.526.347459.939.528.454.91286

30.00 €

1 4 Days 3370.21214.526.347509.939.528.459.91286

31.27 €

1 4 Days 3370.21214.526.347609.939.528.469.91286

31.27 €

1 4 Days 3370.21214.526.347709.939.528.479.91286

32.59 €

1 4 Days 3370.21214.526.347809.939.528.489.91286

44.97 €

1 4 Days 3370.2161926.3473013.139.528.443.116153

44.97 €

1 4 Days 3370.2161926.3473513.139.528.448.116153

44.97 €

1 4 Days 3370.2161926.3474013.139.528.453.116153

44.97 €

1 4 Days 3370.2161926.3474513.139.528.458.116153

44.97 €

1 4 Days 3370.2161926.3475013.139.528.463.116153

46.28 €

1 4 Days 3370.2161926.3476013.139.528.473.116153

46.28 €

1 4 Days 3370.2161926.3477013.139.528.483.116153

47.30 €

1 4 Days 3370.2161926.3478013.139.528.493.116153

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Zinc

Tech Support