Ball lock pins with L-grip stainless steel with head-end lock (K1415)

Ball lock pins with L-grip stainless steel with head-end lock (K1415)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1415.102605050
K1415.102605100
K1415.102605150
K1415.102606050
K1415.102606100
K1415.102606150
K1415.103508100
K1415.103508150
K1415.103508200
K1415.103510100
K1415.103510150
K1415.103510200
K1415.104712150
K1415.104712200
K1415.104712250
K1415.104716150
K1415.104716200
K1415.104716250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5=Ball diameter
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

23.98 €

1 4 Days 17.639.355.513.2261.53472519.250510

24.71 €

1 4 Days 17.639.355.513.2261.53972519.2100510

24.89 €

1 4 Days 17.639.355.513.2261.531472519.2150510

24.46 €

1 4 Days 17.639.366.8513.22623472519.250614

25.21 €

1 4 Days 17.639.366.8513.22623972519.2100614

25.45 €

1 4 Days 17.639.366.8513.226231472519.2150614

26.16 €

1 4 Days 2352.289.517.335.433.596.53324.2100826

26.61 €

1 4 Days 2352.289.517.335.433.5146.53324.2150826

27.23 €

1 4 Days 2352.289.517.335.433.5196.53324.2200826

26.96 €

1 4 Days 2352.2101217.335.443.596.53324.21001040

27.78 €

1 4 Days 2352.2101217.335.443.5146.53324.21501040

28.27 €

1 4 Days 2352.2101217.335.443.5196.53324.22001040

30.69 €

1 4 Days 3370.21214.526.3474.53.5146.539.528.41501257

31.71 €

1 4 Days 3370.21214.526.3474.53.5196.539.528.42001257

32.28 €

1 4 Days 3370.21214.526.3474.53.5246.539.528.42501257

33.35 €

1 4 Days 3370.2161926.3476.5414639.528.415016100

35.13 €

1 4 Days 3370.2161926.3476.5419639.528.420016100

36.13 €

1 4 Days 3370.2161926.3476.5424639.528.425016100

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 Surface finish body bright
Component material Thermoplastic Component colour black

Tech Support