Ball lock pins with L-grip with high shear strength (K0793)

Ball lock pins with L-grip with high shear strength (K0793)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0793.112605010
K0793.112605015
K0793.112605020
K0793.112605025
K0793.112605030
K0793.112606010
K0793.112606015
K0793.112606020
K0793.112606025
K0793.112606030
K0793.112606035
K0793.112606040
K0793.112606045
K0793.112606050
K0793.113508020
K0793.113508025
K0793.113508030
K0793.113508035
K0793.113508040
K0793.113508045
K0793.113508050
K0793.113510020
K0793.113510025
K0793.113510030
K0793.113510035
K0793.113510040
K0793.113510045
K0793.113510050
K0793.113510060
K0793.114712025
K0793.114712030
K0793.114712035
K0793.114712040
K0793.114712045
K0793.114712050
K0793.114712060
K0793.114712070
K0793.114712080
K0793.114716030
K0793.114716035
K0793.114716040
K0793.114716045
K0793.114716050
K0793.114716060
K0793.114716070
K0793.114716080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

21.39 €

1 4 Days 17.639.355.513.226105.92519.215.9524

21.39 €

1 4 Days 17.639.355.513.226155.92519.220.9524

21.39 €

1 4 Days 17.639.355.513.226205.92519.225.9524

21.39 €

1 4 Days 17.639.355.513.226255.92519.230.9524

22.72 €

1 4 Days 17.639.355.513.226305.92519.235.9524

21.39 €

1 4 Days 17.639.366.8513.226106.82519.216.8635

21.39 €

1 4 Days 17.639.366.8513.226156.82519.221.8635

21.39 €

1 4 Days 17.639.366.8513.226206.82519.226.8635

21.39 €

1 4 Days 17.639.366.8513.226256.82519.231.8635

22.72 €

1 4 Days 17.639.366.8513.226306.82519.236.8635

22.72 €

1 4 Days 17.639.366.8513.226356.82519.241.8635

22.72 €

1 4 Days 17.639.366.8513.226406.82519.246.8635

22.72 €

1 4 Days 17.639.366.8513.226456.82519.251.8635

22.72 €

1 4 Days 17.639.366.8513.226506.82519.256.8635

23.45 €

1 4 Days 2352.289.517.335.4207.83324.227.8863

23.45 €

1 4 Days 2352.289.517.335.4257.83324.232.8863

24.84 €

1 4 Days 2352.289.517.335.4307.83324.237.8863

24.84 €

1 4 Days 2352.289.517.335.4357.83324.242.8863

24.84 €

1 4 Days 2352.289.517.335.4407.83324.247.8863

24.84 €

1 4 Days 2352.289.517.335.4457.83324.252.8863

24.84 €

1 4 Days 2352.289.517.335.4507.83324.257.8863

34.56 €

1 4 Days 2352.2101217.335.4208.93324.228.910100

34.56 €

1 4 Days 2352.2101217.335.4258.93324.233.910100

36.26 €

1 4 Days 2352.2101217.335.4308.93324.238.910100

36.26 €

1 4 Days 2352.2101217.335.4358.93324.243.910100

36.26 €

1 4 Days 2352.2101217.335.4408.93324.248.910100

36.26 €

1 4 Days 2352.2101217.335.4458.93324.253.910100

36.26 €

1 4 Days 2352.2101217.335.4508.93324.258.910100

38.15 €

1 4 Days 2352.2101217.335.4608.93324.268.910100

35.20 €

1 4 Days 3370.21214.526.347259.939.528.434.912144

37.02 €

1 4 Days 3370.21214.526.347309.939.528.439.912144

37.02 €

1 4 Days 3370.21214.526.347359.939.528.444.912144

37.02 €

1 4 Days 3370.21214.526.347409.939.528.449.912144

37.02 €

1 4 Days 3370.21214.526.347459.939.528.454.912144

37.02 €

1 4 Days 3370.21214.526.347509.939.528.459.912144

38.72 €

1 4 Days 3370.21214.526.347609.939.528.469.912144

38.72 €

1 4 Days 3370.21214.526.347709.939.528.479.912144

40.39 €

1 4 Days 3370.21214.526.347809.939.528.489.912144

56.02 €

1 4 Days 3370.2161926.3473013.139.528.443.116257

56.02 €

1 4 Days 3370.2161926.3473513.139.528.448.116257

57.21 €

1 4 Days 3370.2161926.3474013.139.528.453.116257

57.21 €

1 4 Days 3370.2161926.3474513.139.528.458.116257

58.13 €

1 4 Days 3370.2161926.3475013.139.528.463.116257

59.26 €

1 4 Days 3370.2161926.3476013.139.528.473.116257

60.31 €

1 4 Days 3370.2161926.3477013.139.528.483.116257

61.24 €

1 4 Days 3370.2161926.3478013.139.528.493.116257

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4542 Component material Zinc

Tech Support