Ball lock pins with mushroom grip stainless steel (K0641)

Ball lock pins with mushroom grip stainless steel (K0641)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· Space-saving

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0641.02105010
K0641.02105015
K0641.02105020
K0641.02105025
K0641.02105030
K0641.02105035
K0641.02105040
K0641.02105050
K0641.02105060
K0641.02105070
K0641.02106010
K0641.02106015
K0641.02106020
K0641.02106025
K0641.02106030
K0641.02106035
K0641.02106040
K0641.02106050
K0641.02106060
K0641.02106070
K0641.02106080
K0641.02108010
K0641.02108015
K0641.02108020
K0641.02108025
K0641.02108030
K0641.02108035
K0641.02108040
K0641.02108050
K0641.02108060
K0641.02108070
K0641.02108080
K0641.02510015
K0641.02510020
K0641.02510025
K0641.02510030
K0641.02510035
K0641.02510040
K0641.02510050
K0641.02510060
K0641.02510070
K0641.02510080
K0641.02510090
K0641.02510100
K0641.03512020
K0641.03512025
K0641.03512030
K0641.03512035
K0641.03512040
K0641.03512050
K0641.03512060
K0641.03512070
K0641.03512080
K0641.03512090
K0641.03512100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

28.37 €

1 4 Days 20.655.5411.95.810623.41616524.4

28.37 €

1 4 Days 20.655.5411.95.815623.41621524.4

28.37 €

1 4 Days 20.655.5411.95.820623.41626524.4

28.37 €

1 4 Days 20.655.5411.95.825623.41631524.4

28.96 €

1 4 Days 20.655.5411.95.830623.41636524.4

28.96 €

1 4 Days 20.655.5411.95.835623.41641524.4

28.96 €

1 4 Days 20.655.5411.95.840623.41646524.4

29.18 €

1 4 Days 20.655.5411.95.850623.41656524.4

32.40 €

1 4 Days 20.655.5411.95.860623.41666524.4

32.40 €

1 4 Days 20.655.5411.95.870623.41676524.4

26.25 €

1 4 Days 20.666.9911.95.810723.41617635.64

26.25 €

1 4 Days 20.666.9911.95.815723.41622635.64

28.22 €

1 4 Days 20.666.9911.95.820723.41627635.64

28.22 €

1 4 Days 20.666.9911.95.825723.41632635.64

29.88 €

1 4 Days 20.666.9911.95.830723.41637635.64

29.88 €

1 4 Days 20.666.9911.95.835723.41642635.64

29.88 €

1 4 Days 20.666.9911.95.840723.41647635.64

31.51 €

1 4 Days 20.666.9911.95.850723.41657635.64

32.68 €

1 4 Days 20.666.9911.95.860723.41667635.64

32.68 €

1 4 Days 20.666.9911.95.870723.41677635.64

32.68 €

1 4 Days 20.666.9911.95.880723.41687635.64

30.13 €

1 4 Days 20.689.4211.95.810823.41618863.8

30.13 €

1 4 Days 20.689.4211.95.815823.41623863.8

30.13 €

1 4 Days 20.689.4211.95.820823.41628863.8

30.13 €

1 4 Days 20.689.4211.95.825823.41633863.8

32.41 €

1 4 Days 20.689.4211.95.830823.41638863.8

32.41 €

1 4 Days 20.689.4211.95.835823.41643863.8

34.60 €

1 4 Days 20.689.4211.95.840823.41648863.8

34.60 €

1 4 Days 20.689.4211.95.850823.41658863.8

36.94 €

1 4 Days 20.689.4211.95.860823.41668863.8

36.94 €

1 4 Days 20.689.4211.95.870823.41678863.8

36.94 €

1 4 Days 20.689.4211.95.880823.41688863.8

32.26 €

1 4 Days 25.41011.8614.27.415925.717.82410100.1

32.26 €

1 4 Days 25.41011.8614.27.420925.717.82910100.1

32.26 €

1 4 Days 25.41011.8614.27.425925.717.83410100.1

36.10 €

1 4 Days 25.41011.8614.27.430925.717.83910100.1

36.10 €

1 4 Days 25.41011.8614.27.435925.717.84410100.1

36.10 €

1 4 Days 25.41011.8614.27.440925.717.84910100.1

36.10 €

1 4 Days 25.41011.8614.27.450925.717.85910100.1

42.22 €

1 4 Days 25.41011.8614.27.460925.717.86910100.1

42.22 €

1 4 Days 25.41011.8614.27.470925.717.87910100.1

42.22 €

1 4 Days 25.41011.8614.27.480925.717.88910100.1

43.79 €

1 4 Days 25.41011.8614.27.490925.717.89910100.1

43.79 €

1 4 Days 25.41011.8614.27.4100925.717.810910100.1

41.66 €

1 4 Days 34.71214.4518.310.7201032.321.63012144.06

41.66 €

1 4 Days 34.71214.4518.310.7251032.321.63512144.06

45.49 €

1 4 Days 34.71214.4518.310.7301032.321.64012144.06

45.49 €

1 4 Days 34.71214.4518.310.7351032.321.64512144.06

45.49 €

1 4 Days 34.71214.4518.310.7401032.321.65012144.06

52.88 €

1 4 Days 34.71214.4518.310.7501032.321.66012144.06

52.88 €

1 4 Days 34.71214.4518.310.7601032.321.67012144.06

52.88 €

1 4 Days 34.71214.4518.310.7701032.321.68012144.06

52.88 €

1 4 Days 34.71214.4518.310.7801032.321.69012144.06

61.96 €

1 4 Days 34.71214.4518.310.7901032.321.610012144.06

61.96 €

1 4 Days 34.71214.4518.310.71001032.321.611012144.06

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel

Tech Support