Ball lock pins with mushroom grip stainless steel (K0791) (K0791.01905015)

Ball lock pins with mushroom grip stainless steel (K0791) K0791.01905015

Product Details:

Manufacturer part number: K0791.01905015

Brand: KIPP

Price: 18.02

Delivery time: 4 Days


Technical Data:

D: 19 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm

D3: 11 mm

L=Length: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0791.01905015

Part Number
K0791.01905015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

18.02 €

1 4 Days 1955.511155.92520.9515

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel

This page is Ball lock pins with mushroom grip stainless steel (K0791), part number K0791.01905015.
You can find the detail information about specifications and dimensions on part number K0791.01905015.

Variation of this product

Part Number
K0791.01905010
K0791.01905020
K0791.01905025
K0791.01905030
K0791.01906010
K0791.01906015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

18.02 €

1 4 Days 1955.511105.92515.9515

18.02 €

1 4 Days 1955.511205.92525.9515

18.02 €

1 4 Days 1955.511255.92530.9515

19.27 €

1 4 Days 1955.511305.92535.9515

18.23 €

1 4 Days 1966.8511106.82516.8622

18.23 €

1 4 Days 1966.8511156.82521.8622

Tech Support