Ball lock pins with mushroom grip stainless steel adjustable (K1299) (K1299.01905015)

Ball lock pins with mushroom grip stainless steel adjustable (K1299) K1299.01905015

Product Details:

Manufacturer part number: K1299.01905015

Brand: KIPP

Price: 29.28

Delivery time: 4 Days


Technical Data:

D: 19 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm

D3: 13.5 mm

L=Length: 7-15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1299.01905015

Part Number
K1299.01905015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

29.28 €

1 4 Days 1955.513.57-155.925812.9-20.9515

Loading...

  1. 1

Basic information

Main material Stainless steel

This page is Ball lock pins with mushroom grip stainless steel adjustable (K1299), part number K1299.01905015.
You can find the detail information about specifications and dimensions on part number K1299.01905015.

Variation of this product

Part Number
K1299.01905010
K1299.01905020
K1299.01905025
K1299.01905030
K1299.01906010
K1299.01906015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

29.28 €

1 4 Days 1955.513.52-105.92587.9-15.9515

29.28 €

1 4 Days 1955.513.512-205.925817.9-25.9515

29.28 €

1 4 Days 1955.513.517-255.925822.9-30.9515

30.06 €

1 4 Days 1955.513.522-305.925827.9-35.9515

29.42 €

1 4 Days 1966.8513.52-106.82588.8-16.8622

29.42 €

1 4 Days 1966.8513.57-156.825813.8-21.8622

Tech Support