Ball lock pins with mushroom grip stainless steel with high shear strength (K0791) (K0791.11905015)

Ball lock pins with mushroom grip stainless steel with high shear strength (K0791) K0791.11905015

Product Details:

Manufacturer part number: K0791.11905015

Brand: KIPP

Price: 23.76

Delivery time: 4 Days


Technical Data:

D: 19 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm

D3: 11 mm

L=Length: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0791.11905015

Part Number
K0791.11905015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

23.76 €

1 4 Days 1955.511155.92520.9524

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4542 Component material Stainless steel

This page is Ball lock pins with mushroom grip stainless steel with high shear strength (K0791), part number K0791.11905015.
You can find the detail information about specifications and dimensions on part number K0791.11905015.

Variation of this product

Part Number
K0791.11905010
K0791.11905020
K0791.11905025
K0791.11905030
K0791.11906010
K0791.11906015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

23.76 €

1 4 Days 1955.511105.92515.9524

23.76 €

1 4 Days 1955.511205.92525.9524

23.76 €

1 4 Days 1955.511255.92530.9524

25.02 €

1 4 Days 1955.511305.92535.9524

23.76 €

1 4 Days 1966.8511106.82516.8635

23.76 €

1 4 Days 1966.8511156.82521.8635

Tech Support