Ball lock pins with mushroom grip stainless steel, with high shear strength, adjustable (K1299) (K1299.11905010)

Ball lock pins with mushroom grip stainless steel, with high shear strength, adjustable (K1299) K1299.11905010

Product Details:

Manufacturer part number: K1299.11905010

Brand: KIPP

Price: 32.37

Delivery time: 4 Days


Technical Data:

D: 19 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm

D3: 13.5 mm

L=Length: 2-10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1299.11905010

Part Number
K1299.11905010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

32.37 €

1 4 Days 1955.513.52-105.92587.9-15.9524

Loading...

  1. 1

Basic information

Main material Stainless steel Main colour precipitation hardened

Tech Support