Ball lock pins with T-grip (K0366)

Ball lock pins with T-grip (K0366)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· High wear protection

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0366.24605010
K0366.24605015
K0366.24605020
K0366.24605025
K0366.24605030
K0366.24605035
K0366.24605040
K0366.24605050
K0366.24605060
K0366.24605070
K0366.24606010
K0366.24606015
K0366.24606020
K0366.24606025
K0366.24606030
K0366.24606035
K0366.24606040
K0366.24606050
K0366.24606060
K0366.24606070
K0366.24606080
K0366.24608010
K0366.24608015
K0366.24608020
K0366.24608025
K0366.24608030
K0366.24608035
K0366.24608040
K0366.24608050
K0366.24608060
K0366.24608070
K0366.24608080
K0366.25110015
K0366.25110020
K0366.25110025
K0366.25110030
K0366.25110035
K0366.25110040
K0366.25110050
K0366.25110060
K0366.25110070
K0366.25110080
K0366.25110090
K0366.25110100
K0366.25812020
K0366.25812025
K0366.25812030
K0366.25812035
K0366.25812040
K0366.25812050
K0366.25812060
K0366.25812070
K0366.25812080
K0366.25812090
K0366.25812100
K0366.27816025
K0366.27816030
K0366.27816035
K0366.27816040
K0366.27816050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

25.90 €

1 4 Days 4655.5411.95.810630.719.316524.4

25.90 €

1 4 Days 4655.5411.95.815630.719.321524.4

25.90 €

1 4 Days 4655.5411.95.820630.719.326524.4

25.90 €

1 4 Days 4655.5411.95.825630.719.331524.4

26.45 €

1 4 Days 4655.5411.95.830630.719.336524.4

26.45 €

1 4 Days 4655.5411.95.835630.719.341524.4

26.45 €

1 4 Days 4655.5411.95.840630.719.346524.4

26.70 €

1 4 Days 4655.5411.95.850630.719.356524.4

29.93 €

1 4 Days 4655.5411.95.860630.719.366524.4

29.93 €

1 4 Days 4655.5411.95.870630.719.376524.4

23.78 €

1 4 Days 4666.9911.95.810730.719.317635.64

23.78 €

1 4 Days 4666.9911.95.815730.719.322635.64

25.76 €

1 4 Days 4666.9911.95.820730.719.327635.64

25.76 €

1 4 Days 4666.9911.95.825730.719.332635.64

27.43 €

1 4 Days 4666.9911.95.830730.719.337635.64

27.43 €

1 4 Days 4666.9911.95.835730.719.342635.64

27.43 €

1 4 Days 4666.9911.95.840730.719.347635.64

29.07 €

1 4 Days 4666.9911.95.850730.719.357635.64

30.22 €

1 4 Days 4666.9911.95.860730.719.367635.64

30.22 €

1 4 Days 4666.9911.95.870730.719.377635.64

30.22 €

1 4 Days 4666.9911.95.880730.719.387635.64

27.72 €

1 4 Days 4689.4211.95.810830.719.318863.8

27.72 €

1 4 Days 4689.4211.95.815830.719.323863.8

27.72 €

1 4 Days 4689.4211.95.820830.719.328863.8

27.72 €

1 4 Days 4689.4211.95.825830.719.333863.8

29.93 €

1 4 Days 4689.4211.95.830830.719.338863.8

29.93 €

1 4 Days 4689.4211.95.835830.719.343863.8

32.17 €

1 4 Days 4689.4211.95.840830.719.348863.8

32.17 €

1 4 Days 4689.4211.95.850830.719.358863.8

34.50 €

1 4 Days 4689.4211.95.860830.719.368863.8

34.50 €

1 4 Days 4689.4211.95.870830.719.378863.8

34.50 €

1 4 Days 4689.4211.95.880830.719.388863.8

29.22 €

1 4 Days 50.81011.8614.27.415934.822.12410100.1

29.22 €

1 4 Days 50.81011.8614.27.420934.822.12910100.1

29.22 €

1 4 Days 50.81011.8614.27.425934.822.13410100.1

33.10 €

1 4 Days 50.81011.8614.27.430934.822.13910100.1

33.10 €

1 4 Days 50.81011.8614.27.435934.822.14410100.1

33.10 €

1 4 Days 50.81011.8614.27.440934.822.14910100.1

33.10 €

1 4 Days 50.81011.8614.27.450934.822.15910100.1

39.19 €

1 4 Days 50.81011.8614.27.460934.822.16910100.1

39.19 €

1 4 Days 50.81011.8614.27.470934.822.17910100.1

39.19 €

1 4 Days 50.81011.8614.27.480934.822.18910100.1

40.77 €

1 4 Days 50.81011.8614.27.490934.822.19910100.1

40.77 €

1 4 Days 50.81011.8614.27.4100934.822.110910100.1

39.39 €

1 4 Days 57.21214.4518.310.7201040.625.43012144.06

39.39 €

1 4 Days 57.21214.4518.310.7251040.625.43512144.06

43.24 €

1 4 Days 57.21214.4518.310.7301040.625.44012144.06

43.24 €

1 4 Days 57.21214.4518.310.7351040.625.44512144.06

43.24 €

1 4 Days 57.21214.4518.310.7401040.625.45012144.06

50.60 €

1 4 Days 57.21214.4518.310.7501040.625.46012144.06

50.60 €

1 4 Days 57.21214.4518.310.7601040.625.47012144.06

50.60 €

1 4 Days 57.21214.4518.310.7701040.625.48012144.06

50.60 €

1 4 Days 57.21214.4518.310.7801040.625.49012144.06

59.69 €

1 4 Days 57.21214.4518.310.7901040.625.410012144.06

59.69 €

1 4 Days 57.21214.4518.310.71001040.625.411012144.06

57.78 €

1 4 Days 78161923.913.725144528.23916257.18

66.15 €

1 4 Days 78161923.913.730144528.24416257.18

66.15 €

1 4 Days 78161923.913.735144528.24916257.18

66.15 €

1 4 Days 78161923.913.740144528.25416257.18

66.15 €

1 4 Days 78161923.913.750144528.26416257.18

Loading...

Basic information

Main material Stainless steel Component material Aluminium

Tech Support