Ball lock pins with T-grip (K0793)

Ball lock pins with T-grip (K0793)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· User friendly

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0793.204605010
K0793.204605015
K0793.204605020
K0793.204605025
K0793.204605030
K0793.204606010
K0793.204606015
K0793.204606020
K0793.204606025
K0793.204606030
K0793.204606035
K0793.204606040
K0793.204606045
K0793.204606050
K0793.206308020
K0793.206308025
K0793.206308030
K0793.206308035
K0793.206308040
K0793.206308045
K0793.206308050
K0793.206310020
K0793.206310025
K0793.206310030
K0793.206310035
K0793.206310040
K0793.206310045
K0793.206310050
K0793.206310060
K0793.208212025
K0793.208212030
K0793.208212035
K0793.208212040
K0793.208212045
K0793.208212050
K0793.208212060
K0793.208212070
K0793.208212080
K0793.208216030
K0793.208216035
K0793.208216040
K0793.208216045
K0793.208216050
K0793.208216060
K0793.208216070
K0793.208216080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

17.16 €

1 4 Days 17.64655.513.2105.92519.415.9515

17.16 €

1 4 Days 17.64655.513.2155.92519.420.9515

17.16 €

1 4 Days 17.64655.513.2205.92519.425.9515

17.16 €

1 4 Days 17.64655.513.2255.92519.430.9515

18.33 €

1 4 Days 17.64655.513.2305.92519.435.9515

17.30 €

1 4 Days 17.64666.8513.2106.82519.416.8622

17.30 €

1 4 Days 17.64666.8513.2156.82519.421.8622

17.30 €

1 4 Days 17.64666.8513.2206.82519.426.8622

17.30 €

1 4 Days 17.64666.8513.2256.82519.431.8622

18.33 €

1 4 Days 17.64666.8513.2306.82519.436.8622

18.33 €

1 4 Days 17.64666.8513.2356.82519.441.8622

18.33 €

1 4 Days 17.64666.8513.2406.82519.446.8622

18.33 €

1 4 Days 17.64666.8513.2456.82519.451.8622

18.33 €

1 4 Days 17.64666.8513.2506.82519.456.8622

18.78 €

1 4 Days 2362.989.517.3207.83324.427.8838

18.78 €

1 4 Days 2362.989.517.3257.83324.432.8838

20.08 €

1 4 Days 2362.989.517.3307.83324.437.8838

20.08 €

1 4 Days 2362.989.517.3357.83324.442.8838

20.08 €

1 4 Days 2362.989.517.3407.83324.447.8838

20.08 €

1 4 Days 2362.989.517.3457.83324.452.8838

20.08 €

1 4 Days 2362.989.517.3507.83324.457.8838

27.95 €

1 4 Days 2362.9101217.3208.93324.428.91060

27.95 €

1 4 Days 2362.9101217.3258.93324.433.91060

29.26 €

1 4 Days 2362.9101217.3308.93324.438.91060

29.26 €

1 4 Days 2362.9101217.3358.93324.443.91060

29.26 €

1 4 Days 2362.9101217.3408.93324.448.91060

29.26 €

1 4 Days 2362.9101217.3458.93324.453.91060

29.26 €

1 4 Days 2362.9101217.3508.93324.458.91060

30.56 €

1 4 Days 2362.9101217.3608.93324.468.91060

28.37 €

1 4 Days 3381.81214.526.3259.939.528.834.91286

30.00 €

1 4 Days 3381.81214.526.3309.939.528.839.91286

30.00 €

1 4 Days 3381.81214.526.3359.939.528.844.91286

30.00 €

1 4 Days 3381.81214.526.3409.939.528.849.91286

30.00 €

1 4 Days 3381.81214.526.3459.939.528.854.91286

30.00 €

1 4 Days 3381.81214.526.3509.939.528.859.91286

31.27 €

1 4 Days 3381.81214.526.3609.939.528.869.91286

31.27 €

1 4 Days 3381.81214.526.3709.939.528.879.91286

32.59 €

1 4 Days 3381.81214.526.3809.939.528.889.91286

44.97 €

1 4 Days 3381.8161926.33013.139.528.843.116153

44.97 €

1 4 Days 3381.8161926.33513.139.528.848.116153

44.97 €

1 4 Days 3381.8161926.34013.139.528.853.116153

44.97 €

1 4 Days 3381.8161926.34513.139.528.858.116153

44.97 €

1 4 Days 3381.8161926.35013.139.528.863.116153

46.28 €

1 4 Days 3381.8161926.36013.139.528.873.116153

46.28 €

1 4 Days 3381.8161926.37013.139.528.883.116153

47.30 €

1 4 Days 3381.8161926.38013.139.528.893.116153

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Zinc

Tech Support