Ball lock pins with T-grip stainless steel with head-end lock (K1415)

Ball lock pins with T-grip stainless steel with head-end lock (K1415)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1415.204605050
K1415.204605100
K1415.204605150
K1415.204606050
K1415.204606100
K1415.204606150
K1415.206308100
K1415.206308150
K1415.206308200
K1415.206310100
K1415.206310150
K1415.206310200
K1415.208212150
K1415.208212200
K1415.208212250
K1415.208216150
K1415.208216200
K1415.208216250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D5=Ball diameter
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

23.98 €

1 4 Days 17.64655.513.21.53472519.450510

24.71 €

1 4 Days 17.64655.513.21.53972519.4100510

24.89 €

1 4 Days 17.64655.513.21.531472519.4150510

24.46 €

1 4 Days 17.64666.8513.223472519.450614

25.21 €

1 4 Days 17.64666.8513.223972519.4100614

25.45 €

1 4 Days 17.64666.8513.2231472519.4150614

26.16 €

1 4 Days 2362.989.517.333.596.53324.4100826

26.61 €

1 4 Days 2362.989.517.333.5146.53324.4150826

27.23 €

1 4 Days 2362.989.517.333.5196.53324.4200826

26.96 €

1 4 Days 2362.9101217.343.596.53324.41001040

27.78 €

1 4 Days 2362.9101217.343.5146.53324.41501040

28.27 €

1 4 Days 2362.9101217.343.5196.53324.42001040

30.69 €

1 4 Days 3381.81214.526.34.53.5146.539.528.81501257

31.71 €

1 4 Days 3381.81214.526.34.53.5196.539.528.82001257

32.28 €

1 4 Days 3381.81214.526.34.53.5246.539.528.82501257

33.35 €

1 4 Days 3381.8161926.36.5414639.528.815016100

35.13 €

1 4 Days 3381.8161926.36.5419639.528.820016100

36.13 €

1 4 Days 3381.8161926.36.5424639.528.825016100

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 Surface finish body bright
Component material Thermoplastic Component colour black

Tech Support