Manufacturer part number: K0363.3806020
Brand: KIPP
Price: 15.89 €
Delivery time: 4 Days
D: 38 mm
D1=Pin diameter: 6 mm
D2: 6.85 mm
D3: 16 mm
L=Length: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0363.3806020
Part Number
|
---|
K0363.3806020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.89 € | 1 | 4 Days | 38 | 6 | 6.85 | 16 | 20 | 7 | 32.5 | 27 | 6 | 22 |
Loading...
Main material | Stainless steel | Surface finish body | bright | Component material | Thermoplastic |
---|---|---|---|---|---|
Component colour | black | Form | A | Colour Cap | traffic red RAL 3020 |
This page is Ball lock pins, Form A, metal collar (K0363), part number K0363.3806020.
You can find the detail information about specifications and dimensions on part number K0363.3806020.
Configure
Basic Attributes
Type
D(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
L=Length(mm)
L1(mm)
L2(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0363.3805025 |
K0363.3805030 |
K0363.3806010 |
K0363.3806025 |
K0363.3806030 |
K0363.3806035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.89 € | 1 | 4 Days | 38 | 5 | 5.5 | 16 | 25 | 6 | 32.5 | 31 | 5 | 15 | ||
16.78 € | 1 | 4 Days | 38 | 5 | 5.5 | 16 | 30 | 6 | 32.5 | 36 | 5 | 15 | ||
15.77 € | 1 | 4 Days | 38 | 6 | 6.85 | 16 | 10 | 7 | 32.5 | 17 | 6 | 22 | ||
15.89 € | 1 | 4 Days | 38 | 6 | 6.85 | 16 | 25 | 7 | 32.5 | 32 | 6 | 22 | ||
16.78 € | 1 | 4 Days | 38 | 6 | 6.85 | 16 | 30 | 7 | 32.5 | 37 | 6 | 22 | ||
16.78 € | 1 | 4 Days | 38 | 6 | 6.85 | 16 | 35 | 7 | 32.5 | 42 | 6 | 22 |