Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1565.173
Part Number
|
---|
K1565.173 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=diameter (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | M (mm) | SW=key width (mm) | SW1 (mm) | T (mm) | T1 (mm) | Clamping force (N) | Pullout force F (kN) | Shearing force (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.71 € | 1 | 4 Days | 6.5 | 6.5 | 23 | 6.5 | 40 | 32 | 5.5 | 12.5 | 6.5 | 10.5 | M12x1 | 10 | 19 | 3-8 | 3 | 3 | 0.15 | 0.2 |
Loading...
Main material | Stainless steel | Surface finish body | bright | Component material | Stainless steel |
---|---|---|---|---|---|
Surface finish component | bright | H3(mm) | 4 | Temperature resistance(°C) | ≤180 |
This page is Locking pin stainless steel (K1565), part number K1565.173.
You can find the detail information about specifications and dimensions on part number K1565.173.
Configure
Basic Attributes
Type
D=diameter(mm)
D1(mm)
D2(mm)
D3(mm)
H=Height(mm)
H1(mm)
H2(mm)
L=Length(mm)
L1(mm)
L2(mm)
M(mm)
SW=key width(mm)
SW1(mm)
T(mm)
T1(mm)
Clamping force(N)
Pullout force F(kN)
Shearing force(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1565.176 |
K1565.193 |
K1565.196 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=diameter (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | M (mm) | SW=key width (mm) | SW1 (mm) | T (mm) | T1 (mm) | Clamping force (N) | Pullout force F (kN) | Shearing force (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.71 € | 1 | 4 Days | 6.5 | 6.5 | 23 | 6.5 | 37 | 29 | 5.5 | 12.5 | 9.5 | 13.5 | M12x1 | 10 | 19 | 3-8 | 6 | 3 | 0.15 | 0.2 | ||
69.01 € | 1 | 4 Days | 8.5 | 8.5 | 32 | 10 | 51 | 41.5 | 7 | 16.5 | 6.5 | 11 | M16X1 | 14 | 24 | 3-12 | 3 | 6 | 0.3 | 0.4 | ||
69.01 € | 1 | 4 Days | 8.5 | 8.5 | 32 | 10 | 48 | 38.5 | 7 | 16.5 | 9.5 | 14 | M16X1 | 14 | 24 | 3-12 | 6 | 6 | 0.3 | 0.4 |