Locking pin stainless steel (K1565) (K1565.173)

Locking pin stainless steel (K1565) K1565.173

Product Details:

Manufacturer part number: K1565.173

Brand: KIPP

Price: 63.71

Delivery time: 4 Days


Technical Data:

D=diameter: 6.5 mm

D1: 6.5 mm

D2: 23 mm

D3: 6.5 mm

H=Height: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1565.173

Part Number
K1565.173
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)
SW=key width
(mm)
SW1
(mm)
T
(mm)
T1
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

63.71 €

1 4 Days 6.56.5236.540325.512.56.510.5M12x110193-8330.150.2

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Component material Stainless steel
Surface finish component bright H3(mm) 4 Temperature resistance(°C) ≤180

This page is Locking pin stainless steel (K1565), part number K1565.173.
You can find the detail information about specifications and dimensions on part number K1565.173.

Variation of this product

Part Number
K1565.176
K1565.193
K1565.196
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)
SW=key width
(mm)
SW1
(mm)
T
(mm)
T1
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

63.71 €

1 4 Days 6.56.5236.537295.512.59.513.5M12x110193-8630.150.2

69.01 €

1 4 Days 8.58.532105141.5716.56.511M16X114243-12360.30.4

69.01 €

1 4 Days 8.58.532104838.5716.59.514M16X114243-12660.30.4

Tech Support