Locking pins (K0365)

Locking pins (K0365)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Easy handling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0365.2506010
K0365.2506015
K0365.2506020
K0365.2506025
K0365.2506030
K0365.2506040
K0365.2506050
K0365.2508015
K0365.2508020
K0365.2508025
K0365.2508030
K0365.2508040
K0365.2508050
K0365.3310015
K0365.3310020
K0365.3310025
K0365.3310030
K0365.3310040
K0365.3310050
K0365.3312020
K0365.3312030
K0365.3312040
K0365.3312050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

11.01 €

1 4 Days 2566.51410717.717622

11.34 €

1 4 Days 2566.51415717.722622

11.59 €

1 4 Days 2566.51420717.727622

11.74 €

1 4 Days 2566.51425717.732622

12.05 €

1 4 Days 2566.51430717.737622

12.36 €

1 4 Days 2566.51440717.747622

12.70 €

1 4 Days 2566.51450717.757622

11.59 €

1 4 Days 2588.751415817.723838

11.74 €

1 4 Days 2588.751420817.728838

12.05 €

1 4 Days 2588.751425817.733838

12.36 €

1 4 Days 2588.751430817.738838

12.70 €

1 4 Days 2588.751440817.748838

13.02 €

1 4 Days 2588.751450817.758838

14.29 €

1 4 Days 3310121915924241060

14.63 €

1 4 Days 3310121920924291060

14.95 €

1 4 Days 3310121925924341060

15.27 €

1 4 Days 3310121930924391060

15.57 €

1 4 Days 3310121940924491060

15.90 €

1 4 Days 3310121950924591060

16.47 €

1 4 Days 331214.519201024301286

17.10 €

1 4 Days 331214.519301024401286

18.07 €

1 4 Days 331214.519401024501286

18.88 €

1 4 Days 331214.519501024601286

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Stainless steel

Tech Support