Locking pins with key ring (K0365) (K0365.102306020)

Locking pins with key ring (K0365) K0365.102306020

Product Details:

Manufacturer part number: K0365.102306020

Brand: KIPP

Price: 4.82

Delivery time: 4 Days


Technical Data:

D: 23 mm

D1=Pin diameter: 6 mm

D2: 6.5 mm

L=Length: 20 mm

L1: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0365.102306020

Part Number
K0365.102306020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
Shearing force double shear max.
(kN)

4.82 €

1 4 Days 2366.52072722

Loading...

  1. 1

Basic information

Main material Steel Component material Stainless steel

This page is Locking pins with key ring (K0365), part number K0365.102306020.
You can find the detail information about specifications and dimensions on part number K0365.102306020.

Variation of this product

Part Number
K0365.102306015
K0365.102306030
K0365.102306040
K0365.102808030
K0365.102808040
K0365.102808050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
Shearing force double shear max.
(kN)

4.70 €

1 4 Days 2366.51572222

4.92 €

1 4 Days 2366.53073722

5.06 €

1 4 Days 2366.54074722

4.92 €

1 4 Days 2888.83083838

5.06 €

1 4 Days 2888.84084838

5.22 €

1 4 Days 2888.85085838

Tech Support