Manufacturer part number: K1216.3308030
Brand: KIPP
Price: 7.51 €
Delivery time: 4 Days
Size: 2
B: 23 mm
D: 33.2 mm
D1=Pin diameter: 8 mm
D2: 17.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1216.3308030
Part Number
|
---|
K1216.3308030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | B (mm) | D (mm) | D1=Pin diameter (mm) | D2 (mm) | L=Length (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole (mm) | Clamping force ca. (N) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.51 € | 1 | 4 Days | 2 | 23 | 33.2 | 8 | 17.3 | 30 | 33 | 26.1 | 30 | 8 | 43 | 38 |
Loading...
Main material | Stainless steel | Component material | Thermoplastic |
---|
This page is Locking pins with magnetic axial lock (K1216), part number K1216.3308030.
You can find the detail information about specifications and dimensions on part number K1216.3308030.
Configure
Basic Attributes
Type
Size
B(mm)
D(mm)
D1=Pin diameter(mm)
D2(mm)
L=Length(mm)
L2(mm)
L3(mm)
L5(mm)
Receiving hole(mm)
Clamping force ca.(N)
Shearing force double shear max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1216.3306050 |
K1216.3306060 |
K1216.3306070 |
K1216.3308040 |
K1216.3308050 |
K1216.3308060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | B (mm) | D (mm) | D1=Pin diameter (mm) | D2 (mm) | L=Length (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole (mm) | Clamping force ca. (N) | Shearing force double shear max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.61 € | 1 | 4 Days | 2 | 23 | 33.2 | 6 | 17.3 | 50 | 33 | 26.1 | 50 | 6 | 43 | 22 | ||
7.74 € | 1 | 4 Days | 2 | 23 | 33.2 | 6 | 17.3 | 60 | 33 | 26.1 | 60 | 6 | 43 | 22 | ||
7.88 € | 1 | 4 Days | 2 | 23 | 33.2 | 6 | 17.3 | 70 | 33 | 26.1 | 70 | 6 | 43 | 22 | ||
7.73 € | 1 | 4 Days | 2 | 23 | 33.2 | 8 | 17.3 | 40 | 33 | 26.1 | 40 | 8 | 43 | 38 | ||
7.96 € | 1 | 4 Days | 2 | 23 | 33.2 | 8 | 17.3 | 50 | 33 | 26.1 | 50 | 8 | 43 | 38 | ||
8.18 € | 1 | 4 Days | 2 | 23 | 33.2 | 8 | 17.3 | 60 | 33 | 26.1 | 60 | 8 | 43 | 38 |