Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1270.12500
Part Number
|
---|
K1270.12500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening Force (N) | Body Material | Surface finish body | Form | F1=Tractive force (N) | Clamping travel L3 (mm) | A (mm) | A1 (mm) | A2 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B5 (mm) | D (mm) | D1 (mm) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | R (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.21 € | 1 | 4 Days | 150 | Stainless Steel | bright | A | 2500 | 100 | 38.1 | 19 | 12.7 | 49.2 | 34.9 | 36.8 | 51.1 | 3 | 5.6 | 8 | 36.5 | 212 | 71.1 | 75.8 | 4.9 | 16.9 |
Loading...
Surface finish component | oil-resistant | Component colour | red | Version 2 | with fixed jaw |
---|
This page is Toggle clamps hook horizontal with catch plate (K1270), part number K1270.12500.
You can find the detail information about specifications and dimensions on part number K1270.12500.
Configure
Basic Attributes
Type
Tightening Force(N)
Body Material
Surface finish body
Form
F1=Tractive force(N)
Clamping travel L3(mm)
A(mm)
A1(mm)
A2(mm)
B(mm)
B1(mm)
B2(mm)
B3(mm)
B5(mm)
D(mm)
D1(mm)
H(mm)
L=Length(mm)
L1(mm)
L2(mm)
R(mm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1270.02500 |
K1270.04000 |
K1270.05000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tightening Force (N) | Body Material | Surface finish body | Form | F1=Tractive force (N) | Clamping travel L3 (mm) | A (mm) | A1 (mm) | A2 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B5 (mm) | D (mm) | D1 (mm) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | R (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.96 € | 1 | 4 Days | 150 | Steel | galvanised | - | 2500 | 100 | 38.1 | 19 | 12.7 | 49.2 | 34.9 | 36.8 | 51.1 | 3 | 5.6 | 8 | 36.5 | 212 | 71.1 | 75.8 | 4.9 | 16.9 | ||
32.10 € | 1 | 4 Days | 150 | Steel | galvanised | - | 4000 | 133.8 | 47.6 | 31.8 | 7.9 | 65.7 | 49.2 | 49.2 | 65.7 | 4 | 8.7 | 9.5 | 57.4 | 287.5 | 86.9 | 82.1 | 7 | 33 | ||
46.45 € | 1 | 4 Days | 200 | Steel | galvanised | - | 5000 | 153 | 54 | 28.6 | 12.7 | 85.7 | 60.3 | 60.3 | 85.7 | 5 | 10.3 | 12.7 | 67 | 337.5 | 90.4 | 91.9 | 8 | 42.6 |