Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1463.10600011 |
K1463.10600311 |
K1463.10800011 |
K1463.10800311 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening Force (N) | Component colour | Retaining force F1 (N) | Retaining force F2 (N) | Clamping force F3 (N) | Clamping force F4 (N) | A2 (mm) | B1 (mm) | C (mm) | C1=Max. (mm) | D=thread (mm) | H (mm) | H1 (mm) | L (mm) | L1 (mm) | SW2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
959.30 € | 1 | 4 Days | 160 | black grey RAL 7021 | 1350 | 1900 | 720 | 1200 | 5.5 | 43.5 | 51.9 | max. 16.4 | M6 | 90.2 | 86.1 | 186.6 | 60 | 3 | ||
959.30 € | 1 | 4 Days | 160 | red | 1350 | 1900 | 720 | 1200 | 5.5 | 43.5 | 51.9 | max. 16.4 | M6 | 90.2 | 86.1 | 186.6 | 60 | 3 | ||
1,017.39 € | 1 | 4 Days | 200 | black grey RAL 7021 | 2000 | 2800 | 830 | 1400 | 6.2 | 41.5 | 58.7 | max. 18.4 | M8 | 100.4 | 96.6 | 223.1 | 73.5 | 4 | ||
1,017.39 € | 1 | 4 Days | 200 | red | 2000 | 2800 | 830 | 1400 | 6.2 | 41.5 | 58.7 | max. 18.4 | M8 | 100.4 | 96.6 | 223.1 | 73.5 | 4 |
Loading...
Body Material | Stainless Steel | Component material | Stainless steel | Opening angle of holding arm | 86° |
---|---|---|---|---|---|
Opening angle of handle | 67° | Output signal | 4-20mA | A(mm) | 26 |
A1(mm) | 10 | B(mm) | 26 | B2(mm) | 45 |
D1(mm) | 17 | D2=Thread | M12x1 | H2(mm) | 30 |
L2(mm) | 94 | SW1(mm) | 11 |
Configure
Basic Attributes
Tightening Force(N)
Component colour
Retaining force F1(N)
Retaining force F2(N)
Clamping force F3(N)
Clamping force F4(N)
A2(mm)
B1(mm)
C(mm)
C1=Max.(mm)
D=thread(mm)
H(mm)
H1(mm)
L(mm)
L1(mm)
SW2(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes