Toggle clamps horizontal with flat foot and adjustable clamping spindle (K0660) (K0660.004001)

Toggle clamps horizontal with flat foot and adjustable clamping spindle (K0660) K0660.004001

Product Details:

Manufacturer part number: K0660.004001

Brand: KIPP

Price: 15.09

Delivery time: 4 Days


Technical Data:

Hand force FH: 80 N

Component colour: ultramarine RAL 5002

Opening angle of holding arm: 87°

Opening angle of handle: 69°

Retaining force F1: 400 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0660.004001

Part Number
K0660.004001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Component colour Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
B6
(mm)
C
(mm)
C2
(mm)
D
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

15.09 €

1 4 Days 80ultramarine RAL 500287°69°40050025030011624412.80.95162410.27.214.11.52011.74.954.228.726.391.823.7M4x16

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body nitrocarburized and oxidized Component material Polyamide

This page is Toggle clamps horizontal with flat foot and adjustable clamping spindle (K0660), part number K0660.004001.
You can find the detail information about specifications and dimensions on part number K0660.004001.

Variation of this product

Part Number
K0660.004000
K0660.004003
K0660.005000
K0660.005001
K0660.005003
K0660.006000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Component colour Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
B6
(mm)
C
(mm)
C2
(mm)
D
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

15.09 €

1 4 Days 80black grey RAL 702187°69°40050025030011624412.80.95162410.27.214.11.52011.74.954.228.726.391.823.7M4x16

15.09 €

1 4 Days 80red RAL 302087°69°40050025030011624412.80.95162410.27.214.11.52011.74.954.228.726.391.823.7M4x16

16.93 €

1 4 Days 100black grey RAL 702186°67°650900550620218274.513.5-16.827.313.29.2-222.517.25.255.543.438.9125.741.8M5x25

16.93 €

1 4 Days 100ultramarine RAL 500286°67°650900550620218274.513.5-16.827.313.29.2-222.517.25.255.543.438.9125.741.8M5x25

16.93 €

1 4 Days 100red RAL 302086°67°650900550620218274.513.5-16.827.313.29.2-222.517.25.255.543.438.9125.741.8M5x25

22.66 €

1 4 Days 160black grey RAL 702186°67°135019007201200326396.5--283917.512.5232.543.525.4-5.563.759.6186.660.5M6x35

Tech Support