Toggle clamps horizontal with flat foot and adjustable clamping spindle (K1240) (K1240.010500)

Toggle clamps horizontal with flat foot and adjustable clamping spindle (K1240) K1240.010500

Product Details:

Manufacturer part number: K1240.010500

Brand: KIPP

Price: 11.29

Delivery time: 4 Days


Technical Data:

Hand force FH: 50 N

Body Material: Steel

Surface finish body: galvanised

Form: A

Opening angle of holding arm: 90°


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1240.010500

Part Number
K1240.010500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Body Material Surface finish body Form Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
F2=Retaining force
(N)
A
(mm)
A1
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B5
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M=Clamping spindle

11.29 €

1 4 Days 50SteelgalvanisedA90°75°25015035050015.923.811.115.923.8851.57.76.84.417.37920.713.5M4x20

Loading...

  1. 1

Basic information

Component material Plastic Component colour red

This page is Toggle clamps horizontal with flat foot and adjustable clamping spindle (K1240), part number K1240.010500.
You can find the detail information about specifications and dimensions on part number K1240.010500.

Variation of this product

Part Number
K1240.022000
K1240.033200
K1240.045000
K1240.110500
K1240.122000
K1240.133200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Body Material Surface finish body Form Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
F2=Retaining force
(N)
A
(mm)
A1
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B5
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M=Clamping spindle

16.04 €

1 4 Days 100SteelgalvanisedB85°73°100060012002000273725.4223611.47.4225.112.75.537.8143.556.935.7M6x44

22.80 €

1 4 Days 150SteelgalvanisedC90°65°20008001600320025.43820.822.23514.78.7334.912.76.747.617371.639.1M8x63

29.77 €

1 4 Days 250SteelgalvanisedD90°68°220011003000500041.357.1-41.357.21911444.4198.363.4295.6108.363.6M10x85

18.02 €

1 4 Days 50Stainless SteelbrightA90°75°25015035050015.923.811.115.923.8851.57.76.94.417.37920.713.5M4x20

29.66 €

1 4 Days 100Stainless SteelbrightB85°73°100060012002000273725.4223611.47.4225.112.75.537.8143.556.935.7M6x40

38.59 €

1 4 Days 150Stainless SteelbrightC90°65°20008001600320025.43820.822.23514.78.7334.912.76.747.617371.639.1M8x60

Tech Support