Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1241.02500
Part Number
|
---|
K1241.02500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening Force (N) | Body Material | Surface finish body | Opening angle of holding arm | Opening angle of handle | Retaining force F1 (N) | Clamping force F3 (N) | Clamping force F4 (N) | F2=Retaining force (N) | hole arrangement | A (mm) | A1 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B4 (mm) | B5 (mm) | C (mm) | C1 (mm) | D (mm) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | M (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.69 € | 1 | 4 Days | 150 | Steel | galvanised | 93° | 76° | 1200 | 400 | 1000 | 2500 | 1 | 26 | 38 | 28 | 40 | 11.2 | 6.2 | 22 | 2.5 | 25 | 14 | 5.5 | 52.1 | 173 | 61 | 37.5 | M6x50 |
Loading...
Component material | Plastic | Component colour | red |
---|
Configure
Basic Attributes
Type
Tightening Force(N)
Body Material
Surface finish body
Opening angle of holding arm
Opening angle of handle
Retaining force F1(N)
Clamping force F3(N)
Clamping force F4(N)
F2=Retaining force(N)
hole arrangement
A(mm)
A1(mm)
B(mm)
B1(mm)
B2(mm)
B3(mm)
B4(mm)
B5(mm)
C(mm)
C1(mm)
D(mm)
H(mm)
L=Length(mm)
L1(mm)
L2(mm)
M(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes