Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1241.06000
Part Number
|
---|
K1241.06000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening Force (N) | Body Material | Surface finish body | Opening angle of holding arm | Opening angle of handle | Retaining force F1 (N) | Clamping force F3 (N) | Clamping force F4 (N) | F2=Retaining force (N) | hole arrangement | A (mm) | A1 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B4 (mm) | B5 (mm) | C (mm) | C1 (mm) | D (mm) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | M (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.58 € | 1 | 4 Days | 250 | Steel | galvanised | 94° | 80° | 3000 | 1200 | 3200 | 6000 | 2 | 41.2 | 66 | 41.3 | 67 | 23.2 | 13.2 | - | 5 | 59 | 26 | 8.7 | 110.4 | 308 | 128 | 87.2 | M12x100 |
Loading...
Component material | Plastic | Component colour | red |
---|
Configure
Basic Attributes
B4(mm)
Type
Tightening Force(N)
Body Material
Surface finish body
Opening angle of holding arm
Opening angle of handle
Retaining force F1(N)
Clamping force F3(N)
Clamping force F4(N)
F2=Retaining force(N)
hole arrangement
A(mm)
A1(mm)
B(mm)
B1(mm)
B2(mm)
B3(mm)
B5(mm)
C(mm)
C1(mm)
D(mm)
H(mm)
L=Length(mm)
L1(mm)
L2(mm)
M(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes