Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1241.01000
Part Number
|
---|
K1241.01000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening Force (N) | Body Material | Surface finish body | Opening angle of holding arm | Opening angle of handle | Retaining force F1 (N) | Clamping force F3 (N) | Clamping force F4 (N) | F2=Retaining force (N) | hole arrangement | A (mm) | A1 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B4 (mm) | B5 (mm) | C (mm) | C1 (mm) | D (mm) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | M (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.04 € | 1 | 4 Days | 80 | Steel | galvanised | 96° | 78° | 500 | 250 | 500 | 1000 | 2 | 13.5 | 25 | 16.8 | 27 | 9.3 | 5.3 | - | 2 | 19 | 9.5 | 5.2 | 38.5 | 112 | 37 | 22.8 | M5x40 |
Loading...
Component material | Plastic | Component colour | red |
---|
This page is Toggle clamps horizontal with flat foot and adjustable clamping spindle (K1241), part number K1241.01000.
You can find the detail information about specifications and dimensions on part number K1241.01000.
Configure
Basic Attributes
B4(mm)
Type
Tightening Force(N)
Body Material
Surface finish body
Opening angle of holding arm
Opening angle of handle
Retaining force F1(N)
Clamping force F3(N)
Clamping force F4(N)
F2=Retaining force(N)
hole arrangement
A(mm)
A1(mm)
B(mm)
B1(mm)
B2(mm)
B3(mm)
B5(mm)
C(mm)
C1(mm)
D(mm)
H(mm)
L=Length(mm)
L1(mm)
L2(mm)
M(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1241.02500 |
K1241.03400 |
K1241.05000 |
K1241.06000 |
K1241.11000 |
K1241.12500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tightening Force (N) | Body Material | Surface finish body | Opening angle of holding arm | Opening angle of handle | Retaining force F1 (N) | Clamping force F3 (N) | Clamping force F4 (N) | F2=Retaining force (N) | hole arrangement | A (mm) | A1 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B4 (mm) | B5 (mm) | C (mm) | C1 (mm) | D (mm) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.69 € | 1 | 4 Days | 150 | Steel | galvanised | 93° | 76° | 1200 | 400 | 1000 | 2500 | 1 | 26 | 38 | 28 | 40 | 11.2 | 6.2 | 22 | 2.5 | 25 | 14 | 5.5 | 52.1 | 173 | 61 | 37.5 | M6x50 | ||
27.43 € | 1 | 4 Days | 200 | Steel | galvanised | 90° | 72° | 1400 | 800 | 1900 | 3400 | 1 | 26 | 42 | 31 | 47 | 15 | 9 | 26 | 3 | 34 | 17.5 | 6.6 | 66.5 | 225 | 79 | 48.6 | M8x60 | ||
36.47 € | 1 | 4 Days | 250 | Steel | galvanised | 90° | 72° | 2200 | 1100 | 3000 | 5000 | 1 | 41.2 | 59 | 43 | 59 | 19.4 | 11.4 | 39 | 4 | 45 | 23 | 8.7 | 90.1 | 277 | 108 | 72.9 | M10x80 | ||
55.58 € | 1 | 4 Days | 250 | Steel | galvanised | 94° | 80° | 3000 | 1200 | 3200 | 6000 | 2 | 41.2 | 66 | 41.3 | 67 | 23.2 | 13.2 | - | 5 | 59 | 26 | 8.7 | 110.4 | 308 | 128 | 87.2 | M12x100 | ||
26.07 € | 1 | 4 Days | 80 | Stainless Steel | bright | 96° | 78° | 500 | 250 | 500 | 1000 | 2 | 13.5 | 25 | 16.8 | 27 | 9.3 | 5.3 | - | 2 | 19 | 9.5 | 5.2 | 38.5 | 112 | 37 | 22.8 | M5x40 | ||
39.04 € | 1 | 4 Days | 150 | Stainless Steel | bright | 93° | 76° | 1200 | 400 | 1000 | 2500 | 1 | 26 | 38 | 28 | 40 | 11.2 | 6.2 | 22 | 2.5 | 25 | 14 | 5.5 | 52.1 | 173 | 61 | 37.5 | M6x50 |