Toggle clamps horizontal with flat foot and full holding arm (K1435) (K1435.02400)

Toggle clamps horizontal with flat foot and full holding arm (K1435) K1435.02400

Product Details:

Manufacturer part number: K1435.02400

Brand: KIPP

Price: 30.69

Delivery time: 4 Days


Technical Data:

Hand force FH: 250 N

Opening angle of holding arm: 94°

Opening angle of handle: 76°

Retaining force F1: 2400 N

Clamping force F3: 1100 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1435.02400

Part Number
K1435.02400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
F2=Retaining force
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
C
(mm)
C1
(mm)
C3
(mm)
D
(mm)
E
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

30.69 €

1 4 Days 25094°76°2400110030005400541.2599435983944523208.74090.1280111M10x80

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised Component material Plastic
Component colour red

This page is Toggle clamps horizontal with flat foot and full holding arm (K1435), part number K1435.02400.
You can find the detail information about specifications and dimensions on part number K1435.02400.

Variation of this product

Part Number
K1435.01400
K1435.03000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
F2=Retaining force
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
C
(mm)
C1
(mm)
C3
(mm)
D
(mm)
E
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

23.10 €

1 4 Days 20090°72°140080019003400526428314762633417.5166.6316722482M8x60

45.32 €

1 4 Days 25094°80°3000110030006400141.2661341.36710-55926238.744111307130M12x100

Tech Support