Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle, stainless steel (K0660) (Part Numbers - CAD Download)

Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle, stainless steel (K0660)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Optimum stability through the conical, U-profile clamping arm

· Slim design – ideal for tight spaces

· KIPPlock: internal latch mechanism with automatic lock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0660.106100
K0660.106101
K0660.106103
K0660.108100
K0660.108101
K0660.108103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Component colour Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B6
(mm)
C
(mm)
D
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

78.35 €

1 4 Days 160black grey RAL 7021135019007201200396.5283917.512.52353.425.45.563.759.6193.360.5M6x35

78.35 €

1 4 Days 160ultramarine RAL 5002135019007201200396.5283917.512.52353.425.45.563.759.6193.360.5M6x35

78.35 €

1 4 Days 160red RAL 3020135019007201200396.5283917.512.52353.425.45.563.759.6193.360.5M6x35

92.75 €

1 4 Days 200black grey RAL 7021200028008301400449314521162451.132.26.273.970.1230.474.9M8x45

92.75 €

1 4 Days 200ultramarine RAL 5002200028008301400449314521162451.132.26.273.970.1230.474.9M8x45

92.75 €

1 4 Days 200red RAL 3020200028008301400449314521162451.132.26.273.970.1230.474.9M8x45

Loading...

  1. 1

Basic information

Body Material Stainless Steel Surface finish body bright Component material Polyamide
Opening angle of holding arm 86° Opening angle of handle 67° Hole arrangement 3
A(mm) 26 B5(mm) 2.5

Tech Support