Toggle clamps horizontal with safety interlock with straight foot and adjustable clamping spindle, stainless steel (K0661) (K0661.106103)

Toggle clamps horizontal with safety interlock with straight foot and adjustable clamping spindle, stainless steel (K0661) K0661.106103

Product Details:

Manufacturer part number: K0661.106103

Brand: KIPP

Price: 78.35

Delivery time: 4 Days


Technical Data:

Hand force FH: 160 N

Component colour: red RAL 3020

Retaining force F1: 1350 N

Retaining force F2: 1900 N

Clamping force F3: 720 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0661.106103

Part Number
K0661.106103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Component colour Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A1
(mm)
A2
(mm)
A4
(mm)
B2
(mm)
B3
(mm)
B6
(mm)
C
(mm)
C2
(mm)
D
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

78.35 €

1 4 Days 160red RAL 3020135019007201200396.52.517.512.553.436.985.575.271193.360.5M6x35

Loading...

  1. 1

Basic information

Body Material Stainless Steel Surface finish body bright Component material Polyamide
Opening angle of holding arm 86° Opening angle of handle 67° Hole arrangement 3
A(mm) 26 B(mm) 14.1 B1(mm) 9.1

This page is Toggle clamps horizontal with safety interlock with straight foot and adjustable clamping spindle, stainless steel (K0661), part number K0661.106103.
You can find the detail information about specifications and dimensions on part number K0661.106103.

Variation of this product

Part Number
K0661.106100
K0661.106101
K0661.108100
K0661.108101
K0661.108103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Component colour Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A1
(mm)
A2
(mm)
A4
(mm)
B2
(mm)
B3
(mm)
B6
(mm)
C
(mm)
C2
(mm)
D
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

78.35 €

1 4 Days 160black grey RAL 7021135019007201200396.52.517.512.553.436.985.575.271193.360.5M6x35

78.35 €

1 4 Days 160ultramarine RAL 5002135019007201200396.52.517.512.553.436.985.575.271193.360.5M6x35

92.75 €

1 4 Days 200black grey RAL 70212000280083014004493.5211651.146.510.56.288.284.3230.474.9M8x45

92.75 €

1 4 Days 200ultramarine RAL 50022000280083014004493.5211651.146.510.56.288.284.3230.474.9M8x45

92.75 €

1 4 Days 200red RAL 30202000280083014004493.5211651.146.510.56.288.284.3230.474.9M8x45

Tech Support