Toggle clamps horizontal with straight foot and adjustable clamping spindle (K1239) (K1239.03400)

Toggle clamps horizontal with straight foot and adjustable clamping spindle (K1239) K1239.03400

Product Details:

Manufacturer part number: K1239.03400

Brand: KIPP

Price: 23.00

Delivery time: 4 Days


Technical Data:

Hand force FH: 200 N

Form: B

Opening angle of holding arm: 90°

Opening angle of handle: 72°

Retaining force F1: 1400 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1239.03400

Part Number
K1239.03400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Form Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
F2=Retaining force
(N)
Hole arrangement A
(mm)
A1
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

23.00 €

1 4 Days 200B90°72°14008001900340022642-2.5126158.649.717.510.56.682.22257952.7M8x60

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised Component material Plastic
Component colour red

This page is Toggle clamps horizontal with straight foot and adjustable clamping spindle (K1239), part number K1239.03400.
You can find the detail information about specifications and dimensions on part number K1239.03400.

Variation of this product

Part Number
K1239.01000
K1239.02500
K1239.03200
K1239.05400
K1239.06400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Form Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
F2=Retaining force
(N)
Hole arrangement A
(mm)
A1
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

13.37 €

1 4 Days 50B96°78°5002506001000113.525--849.35.127.59.55.15.2471103725M5x35

16.46 €

1 4 Days 150B93°76°12004001000250022638-310511.26.338.21495.565.41736140.6M6x50

22.80 €

1 4 Days 150A90°65°200080016003200325.43820.8-12614.78.748.312.76.46.76117371.639.1M8x63

30.56 €

1 4 Days 250B94°76°2400110030005400241.259-216819.411.563.823108.710927710879.5M10x80

45.08 €

1 4 Days 250B94°80°3000110030006400141.266--201023.213.779.62612.98.713130812893.5M12x100

Tech Support