Toggle clamps latch horizontal heavy-duty with catch plate (K1262) (K1262.040000)

Toggle clamps latch horizontal heavy-duty with catch plate (K1262) K1262.040000

Product Details:

Manufacturer part number: K1262.040000

Brand: KIPP

Price: 178.73

Delivery time: 4 Days


Technical Data:

Opening angle of handle: 120°

F1=Tractive force: 19000 N

F2=Retaining force: 40000 N

Travel path L max.: 395 mm

Travel path L min.: 335 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1262.040000

Part Number
K1262.040000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Opening angle of handle F1=Tractive force
(N)
F2=Retaining force
(N)
Travel path L max.
(mm)
Travel path L min.
(mm)
Travel path L1 max.
(mm)
Travel path L1 min.
(mm)
Clamping travel L2
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B5
(mm)
D
(mm)
D1
(mm)
H
(mm)
T
(mm)

178.73 €

1 4 Days 120°1900040000395335112527082364422788456341212.41213133.5

Loading...

  1. 1

Basic information

Hand force FH(N) 600 Body Material Steel Surface finish body galvanised and passivated
Component material Plastic Surface finish component oil-resistant Component colour red
Version 2 with catch plate

This page is Toggle clamps latch horizontal heavy-duty with catch plate (K1262), part number K1262.040000.
You can find the detail information about specifications and dimensions on part number K1262.040000.

Variation of this product

Part Number
K1262.020000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Opening angle of handle F1=Tractive force
(N)
F2=Retaining force
(N)
Travel path L max.
(mm)
Travel path L min.
(mm)
Travel path L1 max.
(mm)
Travel path L1 min.
(mm)
Clamping travel L2
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B5
(mm)
D
(mm)
D1
(mm)
H
(mm)
T
(mm)

136.07 €

1 4 Days 138°165002000032027088386059.5243718657450281010.410114.327

Tech Support