Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1268.016000 |
K1268.030000 |
K1268.130000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand force FH (N) | Body Material | Surface finish body | F1=Tractive force (N) | Travel path L max. (mm) | Travel path L min. (mm) | Clamping travel L2 (mm) | A2 (mm) | D1 (mm) | H (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118.22 € | 1 | 4 Days | 300 | Steel | passivated | 16000 | 297.3 | 274.5 | 87 | - | 9.6 | 95.5 | 22.8 | ||
146.38 € | 1 | 4 Days | 500 | Steel | passivated | 30000 | 278 | 249.6 | 50 | 11.2 | 12.7 | 93.8 | 28.4 | ||
295.57 € | 1 | 4 Days | 500 | Stainless Steel | bright | 30000 | 278 | 249.6 | 50 | 11.2 | 12.7 | 93.8 | 28.4 |
Loading...
Component material | Plastic | Surface finish component | oil-resistant | Component colour | red |
---|---|---|---|---|---|
Version 2 | with fixed jaw | A(mm) | 85.8 | A1(mm) | 57.2 |
A3(mm) | 34.9 | A4(mm) | 57.2 | B(mm) | 79.4 |
B1(mm) | 57.2 | B3(mm) | 80.5 | B5(mm) | 9.6 |
D(mm) | 10.3 | T(mm) | 28.6 |
Configure
Basic Attributes
Hand force FH(N)
Body Material
Surface finish body
F1=Tractive force(N)
Travel path L max.(mm)
Travel path L min.(mm)
Clamping travel L2(mm)
A2(mm)
D1(mm)
H(mm)
L1(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes