Toggle clamps latch horizontal with catch plate (K0080)

Toggle clamps latch horizontal with catch plate (K0080)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Quick locking and securing of lids and hatches

· Travel range of hasp can be adjusted

· Self-locking prevents the clamping arm opening autonomously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0080.0140
K0080.0140N
K0080.0250
K0080.0250N
K0080.0450
K0080.0450N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Body Material Surface finish body Traction force F1
(N)
Retaining force F2
(N)
Travel path L max.
(mm)
Travel path L min.
(mm)
Travel path L1 max.
(mm)
Travel path L1 min.
(mm)
Clamping travel L2
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
D
(mm)
D1
(mm)
H
(mm)
S
(mm)
T
(mm)

30.39 €

1 4 Days 100Steelgalvanised and passivated1800200013510568381626134.51124362419165.24422.511.5

34.39 €

1 4 Days 100Stainless Steelbright1800200013510568381626134.51124362419165.24422.511.5

44.86 €

1 4 Days 150Steelgalvanised and passivated27004000185145854524351961432483326216.5664318.5

51.47 €

1 4 Days 150Stainless Steelbright27004000185145854524351961432483326216.5664318.5

75.16 €

1 4 Days 200Steelgalvanised and passivated450070002501901206532513281940644536288.5885425.5

104.68 €

1 4 Days 200Stainless Steelbright450070002501901206532513281940644536288.5885425.5

Loading...

  1. 1

Basic information

Component material Plastic Surface finish component oil-resistant Component colour orange
Opening angle of handle 120°

Tech Support