Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0080.0450N
Part Number
|
---|
K0080.0450N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening Force (N) | Body Material | Surface finish body | Traction force F1 (N) | Retaining force F2 (N) | Travel path L max. (mm) | Travel path L min. (mm) | Travel path L1 max. (mm) | Travel path L1 min. (mm) | Clamping travel L2 (mm) | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D (mm) | D1 (mm) | H (mm) | S (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.68 € | 1 | 4 Days | 200 | Stainless Steel | bright | 4500 | 7000 | 250 | 190 | 120 | 65 | 32 | 51 | 32 | 8 | 19 | 40 | 64 | 45 | 36 | 28 | 8.5 | 8 | 85 | 4 | 25.5 |
Loading...
Component material | Plastic | Surface finish component | oil-resistant | Component colour | orange |
---|---|---|---|---|---|
Opening angle of handle | 120° |
This page is Toggle clamps latch horizontal with catch plate (K0080), part number K0080.0450N.
You can find the detail information about specifications and dimensions on part number K0080.0450N.
Configure
Basic Attributes
Type
Tightening Force(N)
Body Material
Surface finish body
Traction force F1(N)
Retaining force F2(N)
Travel path L max.(mm)
Travel path L min.(mm)
Travel path L1 max.(mm)
Travel path L1 min.(mm)
Clamping travel L2(mm)
A(mm)
A1(mm)
A2(mm)
A3(mm)
A4(mm)
B(mm)
B1(mm)
B2(mm)
B3(mm)
D(mm)
D1(mm)
H(mm)
S(mm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0080.0140 |
K0080.0140N |
K0080.0250 |
K0080.0250N |
K0080.0450 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tightening Force (N) | Body Material | Surface finish body | Traction force F1 (N) | Retaining force F2 (N) | Travel path L max. (mm) | Travel path L min. (mm) | Travel path L1 max. (mm) | Travel path L1 min. (mm) | Clamping travel L2 (mm) | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D (mm) | D1 (mm) | H (mm) | S (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.39 € | 1 | 4 Days | 100 | Steel | galvanised and passivated | 1800 | 2000 | 135 | 105 | 68 | 38 | 16 | 26 | 13 | 4.5 | 11 | 24 | 36 | 24 | 19 | 16 | 5.2 | 4 | 42 | 2.5 | 11.5 | ||
34.39 € | 1 | 4 Days | 100 | Stainless Steel | bright | 1800 | 2000 | 135 | 105 | 68 | 38 | 16 | 26 | 13 | 4.5 | 11 | 24 | 36 | 24 | 19 | 16 | 5.2 | 4 | 42 | 2.5 | 11.5 | ||
44.86 € | 1 | 4 Days | 150 | Steel | galvanised and passivated | 2700 | 4000 | 185 | 145 | 85 | 45 | 24 | 35 | 19 | 6 | 14 | 32 | 48 | 33 | 26 | 21 | 6.5 | 6 | 64 | 3 | 18.5 | ||
51.47 € | 1 | 4 Days | 150 | Stainless Steel | bright | 2700 | 4000 | 185 | 145 | 85 | 45 | 24 | 35 | 19 | 6 | 14 | 32 | 48 | 33 | 26 | 21 | 6.5 | 6 | 64 | 3 | 18.5 | ||
75.16 € | 1 | 4 Days | 200 | Steel | galvanised and passivated | 4500 | 7000 | 250 | 190 | 120 | 65 | 32 | 51 | 32 | 8 | 19 | 40 | 64 | 45 | 36 | 28 | 8.5 | 8 | 85 | 4 | 25.5 |