Toggle clamps latch horizontal with catch plate (K1260) (K1260.07000)

Toggle clamps latch horizontal with catch plate (K1260) K1260.07000

Product Details:

Manufacturer part number: K1260.07000

Brand: KIPP

Price: 49.00

Delivery time: 4 Days


Technical Data:

Hand force FH: 200 N

Body Material: Steel

Surface finish body: passivated

F1=Tractive force: 7000 N

Hole arrangement: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1260.07000

Part Number
K1260.07000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Body Material Surface finish body F1=Tractive force
(N)
Hole arrangement Travel path L max.
(mm)
Travel path L min.
(mm)
Clamping travel L2
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B5
(mm)
D
(mm)
D1
(mm)
H
(mm)
L1
(mm)

49.00 €

1 4 Days 200Steelpassivated70001234177.732513281940-6045362848.5885.656.3

Loading...

  1. 1

Basic information

Component material Plastic Surface finish component oil-resistant Component colour red

This page is Toggle clamps latch horizontal with catch plate (K1260), part number K1260.07000.
You can find the detail information about specifications and dimensions on part number K1260.07000.

Variation of this product

Part Number
K1260.02000
K1260.04000
K1260.12000
K1260.14000
K1260.17000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Body Material Surface finish body F1=Tractive force
(N)
Hole arrangement Travel path L max.
(mm)
Travel path L min.
(mm)
Clamping travel L2
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B5
(mm)
D
(mm)
D1
(mm)
H
(mm)
L1
(mm)

20.98 €

1 4 Days 100Steelpassivated20001142.3101.71626134.51123-362419162.55.244240.6

30.20 €

1 4 Days 150Steelpassivated40002192.2142.424351912.21439.120.6483224.81936.5660.549.8

34.24 €

1 4 Days 100Stainless Steelbright20001142.3101.71626134.51123-362419162.55.244240.6

54.89 €

1 4 Days 150Stainless Steelbright40002192.2142.424351912.21439.120.6483224.81936.5660.549.8

119.63 €

1 4 Days 200Stainless Steelbright70001234177.732513281940-6445362848.6876.656.3

Tech Support