Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0068.0050
Hand force FH(N) | 80 | Body Material | Steel | Surface finish body | galvanised and passivated |
---|---|---|---|---|---|
Component material | Plastic | Component colour | orange | Opening angle of holding arm | 85° |
Opening angle of handle | 65° | Retaining force F1(N) | 250 | Retaining force F2(N) | 550 |
Clamping force F3(N) | 170 | Clamping force F4(N) | 370 | A(mm) | 16 |
A1(mm) | 24.5 | A2(mm) | 2.4 | A3(mm) | 6.5 |
B3(mm) | 5.2 | C(mm) | 14 | C1(mm) | 7 |
C2(mm) | 4 | D(mm) | 4.2 | H(mm) | 29 |
L(mm) | 70 | L1(mm) | 27 | M=Clamping spindle | M5x20 |
S(mm) | 3.2 | S1(mm) | 1.5 |
This page is Toggle clamps mini horizontal with straight foot and adjustable clamping spindle (K0068), part number K0068.0050.
You can find the detail information about specifications and dimensions on part number K0068.0050.