Crank handles revolving grip reamed hole (K0996)

Crank handles revolving grip reamed hole (K0996)
· For long adjustment travel

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· Version: reamed hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0996.3110
K0996.3212
K0996.3314
K0996.3417
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)

14.36 €

1 4 Days 18024101671.149.12213.4100

15.27 €

1 4 Days 210028122087.461.42616124

19.17 €

1 4 Days 3125301426111832815.8153

21.25 €

1 4 Days 4160341726115833219.6190

Loading...

  1. 1

Basic information

Handle, Material Aluminum Grip cylindrical grip

Tech Support